Loop to Loop
w rings, crimps s/s
| Price & Availability | Article | Coating | d1 | l1 | Ø a | Weight g | ||||||||||||||||||
| 33260.W0970 | n/a | 2.5 | 150 | 4.2 | 2.1 | |||||||||||||||||||
£ 1.17 per unit (click for quantity discounts) Ready to despatch 126 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating n/a d1 2.5 l1 150 Ø a 4.2 Weight
g 2.1 | ||||||||||||||||||||||||
| 33260.W0974 | n/a | 2.5 | 250 | 4.2 | 2.7 | |||||||||||||||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 94 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating n/a d1 2.5 l1 250 Ø a 4.2 Weight
g 2.7 | ||||||||||||||||||||||||
Thermoplastic PA6, grey.
Temperature range up to 80°C offers two fixing alternatives:
- Cable tie at both ends
- Cable tie one end and fixing hole at other to secure with M4 screw.
For use in securing components to assemblies, or to avoid items being misplaced.