Loop to Loop
w rings, crimps s/s
Price & Availability | Article | Type | d1 | l1 | d2 | d3 wire coated | To suit lock pin 33331 | Weight g | ||||||||||||||||||
33268.W6001 | 1 | 20.3 | 150 | 20.3 | 2 | M 8 to M16 | 6 | |||||||||||||||||||
£ 7.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1 20.3 l1 150 d2 20.3 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 6 | ||||||||||||||||||||||||||
33268.W6002 | 1 | 20.3 | 200 | 20.3 | 2 | M 8 to M16 | 7 | |||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1 20.3 l1 200 d2 20.3 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 7 | ||||||||||||||||||||||||||
33268.W6003 | 1 | 20.3 | 300 | 20.3 | 2 | M 8 to M16 | 8 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1 20.3 l1 300 d2 20.3 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 8 | ||||||||||||||||||||||||||
33268.W6011 | 2 | 20.3 | 150 | 4.8 | 2 | M 8 to M16 | 6 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 2 d1 20.3 l1 150 d2 4.8 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 6 | ||||||||||||||||||||||||||
33268.W6012 | 2 | 20.3 | 200 | 4.8 | 2 | M 8 to M16 | 7 | |||||||||||||||||||
£ 11.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 2 d1 20.3 l1 200 d2 4.8 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 7 | ||||||||||||||||||||||||||
33268.W6013 | 2 | 20.3 | 300 | 4.8 | 2 | M 8 to M16 | 8 | |||||||||||||||||||
£ 11.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 2 d1 20.3 l1 300 d2 4.8 d3 wire coated 2 To suit lock pin 33331 M 8 to M16 Weight
g 8 |
Split ring or eyelet: stainless steel.
Holding circlip: thermoplastic PA 6, black.
Wire rope: stainless steel.
Coating: thermoplastic PA 6, black.
Retaining cables designed specifically for use with threaded lock pin no. 33331. Lanyard prevents accidental loss of pin from application.