Loop to Loop
w rings, crimps s/s
Price & Availability | Article | Trade size | d1 | l1 nom. | d2 | d3 | Terminal material | ||||||||||||||||||
33272.W0080 | 10 | 4.5 | 80 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 2.17 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 80 d2 4.7 d3 6.35 Terminal material Brass | |||||||||||||||||||||||||
33272.W0100 | 10 | 4.5 | 100 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 2.75 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 100 d2 4.7 d3 6.35 Terminal material Brass | |||||||||||||||||||||||||
33272.W0150 | 10 | 4.5 | 150 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 150 d2 4.7 d3 6.35 Terminal material Brass | |||||||||||||||||||||||||
33272.W0200 | 10 | 4.5 | 200 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 200 d2 4.7 d3 6.35 Terminal material Brass | |||||||||||||||||||||||||
33272.W0300 | 10 | 4.5 | 300 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 4.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 300 d2 4.7 d3 6.35 Terminal material Brass | |||||||||||||||||||||||||
33272.W0450 | 10 | 4.5 | 450 | 4.7 | 6.35 | Brass | |||||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Trade size 10 d1 4.5 l1
nom. 450 d2 4.7 d3 6.35 Terminal material Brass |
Bead chain: stainless steel AISI 304.
Terminals: brass.
For use in securing components to assemblies, or to avoid items being misplaced. For a wide range of detent pins and quick release ball lock pins see parts 33010 through 33226. Terminals also available in AISI 304 stainless steel on request. Subject to min. quantity.