Loop to Loop
w rings, crimps s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 3.45 | 0% |
10-19 | £ 3.11 | 10% |
20-49 | £ 2.76 | 20% |
50-99 | £ 2.42 | 30% |
100+ | £ 2.07 | 40% |
Bead chain: stainless steel AISI 304.
Terminals: brass.
For use in securing components to assemblies, or to avoid items being misplaced. For a wide range of detent pins and quick release ball lock pins see parts 33010 through 33226. Terminals also available in AISI 304 stainless steel on request. Subject to min. quantity.