Loop to Loop
w rings, crimps s/s
| Price & Availability | Article | Coating | d1 wire coated | l1 | d2 | l2 | Weight g | ||||||||||||||||||
| 33252.W1301 | Green | 2.4 | 150 | 294.9 | 29 | 13 | |||||||||||||||||||
£ 12.71 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating Green d1 wire coated 2.4 l1 150 d2 294.9 l2 29 Weight
g 13 | |||||||||||||||||||||||||
| 33252.W1302 | Green | 2.4 | 200 | 4.9 | 29 | 14 | |||||||||||||||||||
£ 12.71 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating Green d1 wire coated 2.4 l1 200 d2 4.9 l2 29 Weight
g 14 | |||||||||||||||||||||||||
| 33252.W1303 | Green | 2.4 | 300 | 4.9 | 29 | 16 | |||||||||||||||||||
£ 13.09 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating Green d1 wire coated 2.4 l1 300 d2 4.9 l2 29 Weight
g 16 | |||||||||||||||||||||||||
Wire rope: stainless steel.
Coating: thermoplastic, PVC, green transparent
Crimps: brass, zinc plated.
Tabs: stainless steel
Split ring: stainless steel.
Temperature range up to 80°C.
For use in securing components to assemblies, or to avoid items being misplaced. For our wide range of quick release pins nos.33060 through 33226.
Conform to military spec MIL-DTL-83420 specification