Loop to Loop
w rings, crimps s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.09 | 0% |
10-19 | £ 11.78 | 10% |
20-49 | £ 11.13 | 15% |
50-99 | £ 10.47 | 20% |
100+ | £ 9.16 | 30% |
Wire rope: stainless steel.
Coating: thermoplastic, PVC, green transparent
Crimps: brass, zinc plated.
Tabs: stainless steel
Split ring: stainless steel.
Temperature range up to 80°C.
For use in securing components to assemblies, or to avoid items being misplaced. For our wide range of quick release pins nos.33060 through 33226.
Conform to military spec MIL-DTL-83420 specification