Price & Availability | Article | Pressure | d1 ±0.04 | d2 | l1 | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32280.W0306 | Standard pressure | 2.0 | 1.0 | 3.5 | 0.3 | 0.8 | 1.5 | 0.1 | |||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 2.0 d2 1.0 l1 3.5 s1 0.3 Spring load F1
≈
N 0.8 Spring load F2
≈
N 1.5 Weight
g 0.1 | |||||||||||||||||||||||||||
32280.W0308 | Standard pressure | 2.5 | 1.5 | 5.0 | 0.40 | 2.8 | 4.7 | 0.2 | |||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 2.5 d2 1.5 l1 5.0 s1 0.40 Spring load F1
≈
N 2.8 Spring load F2
≈
N 4.7 Weight
g 0.2 | |||||||||||||||||||||||||||
32280.W0310 | Standard pressure | 3.0 | 2.0 | 7.0 | 0.7 | 4.5 | 7.5 | 0.4 | |||||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 3.0 d2 2.0 l1 7.0 s1 0.7 Spring load F1
≈
N 4.5 Spring load F2
≈
N 7.5 Weight
g 0.4 | |||||||||||||||||||||||||||
32280.W0312 | Standard pressure | 3.5 | 2.5 | 9.0 | 0.8 | 6.0 | 14.5 | 0.6 | |||||||||||||||||||
£ 2.95 per unit (click for quantity discounts) Ready to despatch 326 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 3.5 d2 2.5 l1 9.0 s1 0.8 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14.5 Weight
g 0.6 | |||||||||||||||||||||||||||
32280.W0315 | Standard pressure | 4.0 | 3.0 | 11.0 | 0.9 | 8.0 | 14.0 | 0.8 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 450 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 4.0 d2 3.0 l1 11.0 s1 0.9 Spring load F1
≈
N 8.0 Spring load F2
≈
N 14.0 Weight
g 0.8 | |||||||||||||||||||||||||||
32280.W0317 | Standard pressure | 4.5 | 3.2 | 12.0 | 1.0 | 9.5 | 16.5 | 1.1 | |||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 4.5 d2 3.2 l1 12.0 s1 1.0 Spring load F1
≈
N 9.5 Spring load F2
≈
N 16.5 Weight
g 1.1 | |||||||||||||||||||||||||||
32280.W0320 | Standard pressure | 5.0 | 3.5 | 13.0 | 1.0 | 11.0 | 18.0 | 1.5 | |||||||||||||||||||
£ 3.28 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 5.0 d2 3.5 l1 13.0 s1 1.0 Spring load F1
≈
N 11.0 Spring load F2
≈
N 18.0 Weight
g 1.5 | |||||||||||||||||||||||||||
32280.W0322 | Standard pressure | 5.5 | 4.0 | 14.0 | 1.2 | 15.5 | 25.0 | 1.9 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 5.5 d2 4.0 l1 14.0 s1 1.2 Spring load F1
≈
N 15.5 Spring load F2
≈
N 25.0 Weight
g 1.9 | |||||||||||||||||||||||||||
32280.W0325 | Standard pressure | 6.0 | 4.5 | 15.0 | 1.5 | 18.0 | 31.0 | 2.3 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 249 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 6.0 d2 4.5 l1 15.0 s1 1.5 Spring load F1
≈
N 18.0 Spring load F2
≈
N 31.0 Weight
g 2.3 | |||||||||||||||||||||||||||
32280.W0327 | Standard pressure | 8.0 | 6.0 | 18.0 | 2.0 | 24.0 | 45.0 | 5.0 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 8.0 d2 6.0 l1 18.0 s1 2.0 Spring load F1
≈
N 24.0 Spring load F2
≈
N 45.0 Weight
g 5.0 | |||||||||||||||||||||||||||
32280.W0330 | Standard pressure | 10.0 | 8.0 | 20.0 | 2.5 | 26.0 | 49.0 | 8.3 | |||||||||||||||||||
£ 5.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 10.0 d2 8.0 l1 20.0 s1 2.5 Spring load F1
≈
N 26.0 Spring load F2
≈
N 49.0 Weight
g 8.3 | |||||||||||||||||||||||||||
32280.W0332 | Standard pressure | 12.0 | 10.0 | 22.0 | 3.5 | 41.0 | 86.0 | 12 | |||||||||||||||||||
£ 6.17 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure Standard pressure d1
±0.04 12.0 d2 10.0 l1 22.0 s1 3.5 Spring load F1
≈
N 41.0 Spring load F2
≈
N 86.0 Weight
g 12 | |||||||||||||||||||||||||||
32280.W0356 | High pressure | 2.0 | 1.0 | 3.5 | 0.3 | 1.3 | 2.2 | 0.1 | |||||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 2.0 d2 1.0 l1 3.5 s1 0.3 Spring load F1
≈
N 1.3 Spring load F2
≈
N 2.2 Weight
g 0.1 | |||||||||||||||||||||||||||
32280.W0358 | High pressure | 2.5 | 1.5 | 5.0 | 2.5 | 4.7 | 7.1 | 0.2 | |||||||||||||||||||
£ 6.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 2.5 d2 1.5 l1 5.0 s1 2.5 Spring load F1
≈
N 4.7 Spring load F2
≈
N 7.1 Weight
g 0.2 | |||||||||||||||||||||||||||
32280.W0360 | High pressure | 3.0 | 2.0 | 7.0 | 0.7 | 7.8 | 11.6 | 0.3 | |||||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 3.0 d2 2.0 l1 7.0 s1 0.7 Spring load F1
≈
N 7.8 Spring load F2
≈
N 11.6 Weight
g 0.3 | |||||||||||||||||||||||||||
32280.W0362 | High pressure | 3.5 | 2.5 | 9.0 | 0.8 | 12.0 | 18.0 | 0.5 | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 3.5 d2 2.5 l1 9.0 s1 0.8 Spring load F1
≈
N 12.0 Spring load F2
≈
N 18.0 Weight
g 0.5 | |||||||||||||||||||||||||||
32280.W0365 | High pressure | 4.0 | 3.0 | 11.0 | 0.9 | 15.0 | 22.0 | 0.7 | |||||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 4.0 d2 3.0 l1 11.0 s1 0.9 Spring load F1
≈
N 15.0 Spring load F2
≈
N 22.0 Weight
g 0.7 | |||||||||||||||||||||||||||
32280.W0367 | High pressure | 4.5 | 3.2 | 12.0 | 1.0 | 18.7 | 25.1 | 1.0 | |||||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 4.5 d2 3.2 l1 12.0 s1 1.0 Spring load F1
≈
N 18.7 Spring load F2
≈
N 25.1 Weight
g 1.0 | |||||||||||||||||||||||||||
32280.W0370 | High pressure | 5.0 | 3.5 | 13.0 | 1.0 | 19.3 | 26.6 | 1.4 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 5.0 d2 3.5 l1 13.0 s1 1.0 Spring load F1
≈
N 19.3 Spring load F2
≈
N 26.6 Weight
g 1.4 | |||||||||||||||||||||||||||
32280.W0372 | High pressure | 5.5 | 4.0 | 14.0 | 1.2 | 25.1 | 39.2 | 1.8 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 5.5 d2 4.0 l1 14.0 s1 1.2 Spring load F1
≈
N 25.1 Spring load F2
≈
N 39.2 Weight
g 1.8 | |||||||||||||||||||||||||||
32280.W0375 | High pressure | 6.0 | 4.5 | 15.0 | 1.5 | 36.0 | 60.5 | 2.3 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 6.0 d2 4.5 l1 15.0 s1 1.5 Spring load F1
≈
N 36.0 Spring load F2
≈
N 60.5 Weight
g 2.3 | |||||||||||||||||||||||||||
32280.W0377 | High pressure | 8.0 | 6.0 | 18.0 | 2.0 | 57.0 | 103.5 | 5.2 | |||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 8.0 d2 6.0 l1 18.0 s1 2.0 Spring load F1
≈
N 57.0 Spring load F2
≈
N 103.5 Weight
g 5.2 | |||||||||||||||||||||||||||
32280.W0380 | High pressure | 10.0 | 8.0 | 20.0 | 2.5 | 61.0 | 110.0 | 8.5 | |||||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 10.0 d2 8.0 l1 20.0 s1 2.5 Spring load F1
≈
N 61.0 Spring load F2
≈
N 110.0 Weight
g 8.5 | |||||||||||||||||||||||||||
32280.W0382 | High pressure | 12.0 | 10.0 | 22.0 | 3.5 | 68.0 | 143.0 | 13 | |||||||||||||||||||
£ 7.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure High pressure d1
±0.04 12.0 d2 10.0 l1 22.0 s1 3.5 Spring load F1
≈
N 68.0 Spring load F2
≈
N 143.0 Weight
g 13 |
Body: stainless steel 1.4305 (AISI 303).
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Temperature range up to +250ºC. Spring load * = statistical average value.
These are press fit spring plungers, use tolerance of F8 for easy fit, or H9 when tight fit required. These tolerances vary with material type, hence a trial hole is recommended.
Special types available on request.