Spring Plungers
smooth model, with collar
| Price & Availability | Article | d1 +0.10|+0.04 | d2 | d3 | d4 | d5 ±0.04 | l1 | l2 ≈ | l3 ≈ | l4 ≈ | Spring load F1 ≈ N | Spring load F2 ≈ N | Stroke s1 | Weight g | ||||||||||||||||||
| 32284.W1104 | 4 | 3.0 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 12.9 | 19.0 | 0.9 | 0.6 | |||||||||||||||||||
£ 2.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.10|+0.04 4 d2 3.0 d3 4.6 d4 3.85 d5
±0.04 4 l1 10.7 l2
≈ 0.9 l3
≈ 1.8 l4
≈ 5.6 Spring load F1
≈
N 12.9 Spring load F2
≈
N 19.0 Stroke s1 0.9 Weight
g 0.6 | ||||||||||||||||||||||||||||||||
| 32284.W1105 | 5 | 4.0 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 19.3 | 29.2 | 1.3 | 1.0 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.10|+0.04 5 d2 4.0 d3 5.6 d4 4.85 d5
±0.04 5 l1 12.0 l2
≈ 0.9 l3
≈ 2.1 l4
≈ 6.0 Spring load F1
≈
N 19.3 Spring load F2
≈
N 29.2 Stroke s1 1.3 Weight
g 1.0 | ||||||||||||||||||||||||||||||||
| 32284.W1106 | 6 | 5.0 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 28.0 | 47.5 | 1.7 | 2.0 | |||||||||||||||||||
£ 2.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.10|+0.04 6 d2 5.0 d3 6.5 d4 5.85 d5
±0.04 6 l1 15.0 l2
≈ 1.0 l3
≈ 2.3 l4
≈ 8.2 Spring load F1
≈
N 28.0 Spring load F2
≈
N 47.5 Stroke s1 1.7 Weight
g 2.0 | ||||||||||||||||||||||||||||||||
| 32284.W1108 | 8 | 6.5 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 40.0 | 67.3 | 2.3 | 4.0 | |||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.10|+0.04 8 d2 6.5 d3 8.5 d4 7.55 d5
±0.04 8 l1 18.0 l2
≈ 1.1 l3
≈ 2.9 l4
≈ 9.5 Spring load F1
≈
N 40.0 Spring load F2
≈
N 67.3 Stroke s1 2.3 Weight
g 4.0 | ||||||||||||||||||||||||||||||||
| 32284.W1110 | 10 | 8.5 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 66.0 | 105.0 | 3.1 | 8.0 | |||||||||||||||||||
£ 2.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.10|+0.04 10 d2 8.5 d3 11.0 d4 9.55 d5
±0.04 10 l1 26.0 l2
≈ 1.5 l3
≈ 4.2 l4
≈ 14.3 Spring load F1
≈
N 66.0 Spring load F2
≈
N 105.0 Stroke s1 3.1 Weight
g 8.0 | ||||||||||||||||||||||||||||||||
Body: stainless steel 1.4303 (AISI 303).
Pin: stainless steel 1.4303 (AISI 303),
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.