| Price & Availability | Article | Finish | d1 +0.1 | d2 | d3 | d4 +0.2 | l1 ±0.2 | l2 ≈ | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Temperature max. °C | Weight g | ||||||||||||||||||
| 32302.W0704 | Body Thermo & Ball Stainless | 4 | 3.0 | 4.6 | 4 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30/+50 | 0.12 | |||||||||||||||||||
£ 1.79 per unit (click for quantity discounts) Ready to despatch 998 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo & Ball Stainless d1
+0.1 4 d2 3.0 d3 4.6 d4
+0.2 4 l1
±0.2 5.0 l2
≈ 1.0 s1 0.8 Spring load F1
≈
N 3.0 Spring load F2
≈
N 6.5 Temperature
max.
°C -30/+50 Weight
g 0.12 | |||||||||||||||||||||||||||||||
| 32302.W0705 | Body Thermo & Ball Stainless | 5 | 4.0 | 5.6 | 5 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30/+50 | 0.34 | |||||||||||||||||||
£ 1.89 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo & Ball Stainless d1
+0.1 5 d2 4.0 d3 5.6 d4
+0.2 5 l1
±0.2 6.0 l2
≈ 1.0 s1 1.0 Spring load F1
≈
N 6.0 Spring load F2
≈
N 9.4 Temperature
max.
°C -30/+50 Weight
g 0.34 | |||||||||||||||||||||||||||||||
| 32302.W0706 | Body Thermo & Ball Stainless | 6 | 5.0 | 6.5 | 6 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30/+50 | 0.63 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 636 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo & Ball Stainless d1
+0.1 6 d2 5.0 d3 6.5 d4
+0.2 6 l1
±0.2 7.0 l2
≈ 1.0 s1 1.6 Spring load F1
≈
N 6.2 Spring load F2
≈
N 12.6 Temperature
max.
°C -30/+50 Weight
g 0.63 | |||||||||||||||||||||||||||||||
| 32302.W0708 | Body Thermo & Ball Stainless | 8 | 6.5 | 8.5 | 8 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30/+50 | 1.40 | |||||||||||||||||||
£ 2.20 per unit (click for quantity discounts) Ready to despatch 2847 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo & Ball Stainless d1
+0.1 8 d2 6.5 d3 8.5 d4
+0.2 8 l1
±0.2 9.0 l2
≈ 1.0 s1 1.9 Spring load F1
≈
N 10.0 Spring load F2
≈
N 20.4 Temperature
max.
°C -30/+50 Weight
g 1.40 | |||||||||||||||||||||||||||||||
| 32302.W0710 | Body Thermo & Ball Stainless | 10 | 8.0 | 11.0 | 10 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30/+50 | 2.90 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo & Ball Stainless d1
+0.1 10 d2 8.0 d3 11.0 d4
+0.2 10 l1
±0.2 13.5 l2
≈ 1.5 s1 2.4 Spring load F1
≈
N 11.9 Spring load F2
≈
N 22.3 Temperature
max.
°C -30/+50 Weight
g 2.90 | |||||||||||||||||||||||||||||||
| 32302.W0804 | Body & Ball Thermo | 4 | 3.0 | 4.6 | 4 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30/+50 | 0.06 | |||||||||||||||||||
£ 2.14 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1
+0.1 4 d2 3.0 d3 4.6 d4
+0.2 4 l1
±0.2 5.0 l2
≈ 1.0 s1 0.8 Spring load F1
≈
N 3.0 Spring load F2
≈
N 6.5 Temperature
max.
°C -30/+50 Weight
g 0.06 | |||||||||||||||||||||||||||||||
| 32302.W0805 | Body & Ball Thermo | 5 | 4.0 | 5.6 | 5 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30/+50 | 0.17 | |||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1
+0.1 5 d2 4.0 d3 5.6 d4
+0.2 5 l1
±0.2 6.0 l2
≈ 1.0 s1 1.0 Spring load F1
≈
N 6.0 Spring load F2
≈
N 9.4 Temperature
max.
°C -30/+50 Weight
g 0.17 | |||||||||||||||||||||||||||||||
| 32302.W0806 | Body & Ball Thermo | 6 | 5.0 | 6.5 | 6 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30/+50 | 0.23 | |||||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1
+0.1 6 d2 5.0 d3 6.5 d4
+0.2 6 l1
±0.2 7.0 l2
≈ 1.0 s1 1.6 Spring load F1
≈
N 6.2 Spring load F2
≈
N 12.6 Temperature
max.
°C -30/+50 Weight
g 0.23 | |||||||||||||||||||||||||||||||
| 32302.W0808 | Body & Ball Thermo | 8 | 6.5 | 8.5 | 8 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30/+50 | 0.57 | |||||||||||||||||||
£ 2.54 per unit (click for quantity discounts) Ready to despatch 66 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1
+0.1 8 d2 6.5 d3 8.5 d4
+0.2 8 l1
±0.2 9.0 l2
≈ 1.0 s1 1.9 Spring load F1
≈
N 10.0 Spring load F2
≈
N 20.4 Temperature
max.
°C -30/+50 Weight
g 0.57 | |||||||||||||||||||||||||||||||
| 32302.W0810 | Body & Ball Thermo | 10 | 8.0 | 11.0 | 10 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30/+50 | 1.21 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1
+0.1 10 d2 8.0 d3 11.0 d4
+0.2 10 l1
±0.2 13.5 l2
≈ 1.5 s1 2.4 Spring load F1
≈
N 11.9 Spring load F2
≈
N 22.3 Temperature
max.
°C -30/+50 Weight
g 1.21 | |||||||||||||||||||||||||||||||
Body: thermoplastic POM, black.
Ball: ball bearing steel 1.3505 (100Cr6) hardened or thermoplastic POM, white.
Spring: stainless steel.
Unique body design flexes to expand and contract to fit in location bore tolerances as wide as + 0,2mm of d4. Especially suited to installation in plastic moulded components where hole and bore precision is not high.
Guarantees a secure overhead installation. Simple push fit design, no special tooling necessary.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load* - statistical average value.
Temperature range -30°C to +50°C
See Wixroyd.com for:
32305 - Spring plungers - INCH