| Price & Availability | Article | Pin type | d1 +0.1|+0.04 | d2 | d3 | d4 | d5 ±0.04 | l1 | l2 ≈ | l3 ≈ | l4 ≈ | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Temperature max. °C | Weight g | ||||||||||||||||||
| 32282.W0104 | Stainless | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | +250 | 0.7 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Stainless d1
+0.1|+0.04 4 d2 2.8 d3 4.6 d4 3.85 d5
±0.04 4 l1 10.7 l2
≈ 0.9 l3
≈ 1.8 l4
≈ 5.6 s1 2.7 Spring load F1
≈
N 3.0 Spring load F2
≈
N 8.2 Temperature
max.
°C +250 Weight
g 0.7 | ||||||||||||||||||||||||||||||||||
| 32282.W0105 | Stainless | 5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | +250 | 1.2 | |||||||||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Stainless d1
+0.1|+0.04 5 d2 3.8 d3 5.6 d4 4.85 d5
±0.04 5 l1 12.0 l2
≈ 0.9 l3
≈ 2.1 l4
≈ 6.0 s1 4.0 Spring load F1
≈
N 3.3 Spring load F2
≈
N 9.0 Temperature
max.
°C +250 Weight
g 1.2 | ||||||||||||||||||||||||||||||||||
| 32282.W0106 | Stainless | 6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | +250 | 2.2 | |||||||||||||||||||
£ 5.24 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Stainless d1
+0.1|+0.04 6 d2 4.8 d3 6.5 d4 5.85 d5
±0.04 6 l1 15.0 l2
≈ 1.0 l3
≈ 2.3 l4
≈ 8.2 s1 5.5 Spring load F1
≈
N 6.1 Spring load F2
≈
N 12.0 Temperature
max.
°C +250 Weight
g 2.2 | ||||||||||||||||||||||||||||||||||
| 32282.W0108 | Stainless | 8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | +250 | 4.2 | |||||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 10260 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Stainless d1
+0.1|+0.04 8 d2 6.2 d3 8.5 d4 7.55 d5
±0.04 8 l1 18.0 l2
≈ 1.1 l3
≈ 2.9 l4
≈ 9.5 s1 6.5 Spring load F1
≈
N 9.0 Spring load F2
≈
N 20.1 Temperature
max.
°C +250 Weight
g 4.2 | ||||||||||||||||||||||||||||||||||
| 32282.W0110 | Stainless | 10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 8.0 | 16.2 | 29.0 | +250 | 9.0 | |||||||||||||||||||
£ 6.44 per unit (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Stainless d1
+0.1|+0.04 10 d2 8.1 d3 11.0 d4 9.55 d5
±0.04 10 l1 26.0 l2
≈ 1.5 l3
≈ 4.2 l4
≈ 14.3 s1 8.0 Spring load F1
≈
N 16.2 Spring load F2
≈
N 29.0 Temperature
max.
°C +250 Weight
g 9.0 | ||||||||||||||||||||||||||||||||||
| 32282.W0124 | Plastic | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | -30/+50 | 0.5 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Plastic d1
+0.1|+0.04 4 d2 2.8 d3 4.6 d4 3.85 d5
±0.04 4 l1 10.7 l2
≈ 0.9 l3
≈ 1.8 l4
≈ 5.6 s1 2.7 Spring load F1
≈
N 3.0 Spring load F2
≈
N 8.2 Temperature
max.
°C -30/+50 Weight
g 0.5 | ||||||||||||||||||||||||||||||||||
| 32282.W0125 | Plastic | 5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | -30/+50 | 0.8 | |||||||||||||||||||
£ 5.11 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Plastic d1
+0.1|+0.04 5 d2 3.8 d3 5.6 d4 4.85 d5
±0.04 5 l1 12.0 l2
≈ 0.9 l3
≈ 2.1 l4
≈ 6.0 s1 4.0 Spring load F1
≈
N 3.3 Spring load F2
≈
N 9.0 Temperature
max.
°C -30/+50 Weight
g 0.8 | ||||||||||||||||||||||||||||||||||
| 32282.W0126 | Plastic | 6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | -30/+50 | 1.3 | |||||||||||||||||||
£ 5.33 per unit (click for quantity discounts) Ready to despatch 1844 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Plastic d1
+0.1|+0.04 6 d2 4.8 d3 6.5 d4 5.85 d5
±0.04 6 l1 15.0 l2
≈ 1.0 l3
≈ 2.3 l4
≈ 8.2 s1 5.5 Spring load F1
≈
N 6.1 Spring load F2
≈
N 12.0 Temperature
max.
°C -30/+50 Weight
g 1.3 | ||||||||||||||||||||||||||||||||||
| 32282.W0128 | Plastic | 8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | -30/+50 | 2.5 | |||||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Plastic d1
+0.1|+0.04 8 d2 6.2 d3 8.5 d4 7.55 d5
±0.04 8 l1 18.0 l2
≈ 1.1 l3
≈ 2.9 l4
≈ 9.5 s1 6.5 Spring load F1
≈
N 9.0 Spring load F2
≈
N 20.1 Temperature
max.
°C -30/+50 Weight
g 2.5 | ||||||||||||||||||||||||||||||||||
| 32282.W0130 | Plastic | 10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 15.0 | 8.0 | 16.2 | 29.0 | -30/+50 | 5.0 | |||||||||||||||||||
£ 6.44 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin type Plastic d1
+0.1|+0.04 10 d2 8.1 d3 11.0 d4 9.55 d5
±0.04 10 l1 26.0 l2
≈ 1.5 l3
≈ 4.2 l4
≈ 15.0 s1 8.0 Spring load F1
≈
N 16.2 Spring load F2
≈
N 29.0 Temperature
max.
°C -30/+50 Weight
g 5.0 | ||||||||||||||||||||||||||||||||||
Body: stainless steel 1.4303 (AISI 305).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM white.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Thermoplastic type temperature range -30°C to +50°C.
Stainless type, temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.