Spring Plungers
smooth model, with collar
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 6.70 | 0% |
| 20-49 | £ 6.03 | 10% |
| 50-99 | £ 5.70 | 15% |
| 100-499 | £ 5.03 | 25% |
| 500+ | £ 4.36 | 35% |
Body: stainless steel 1.4303 (AISI 305).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM white.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Thermoplastic type temperature range -30°C to +50°C.
Stainless type, temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































