Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.54 | 0% |
20-49 | £ 2.29 | 10% |
50-99 | £ 2.16 | 15% |
100-499 | £ 1.91 | 25% |
500+ | £ 1.65 | 35% |
Body: stainless steel 1.4303 (AISI 303).
Pin: stainless steel 1.4303 (AISI 303),
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.