Price & Availability | Article | d1 tol. h10 | d2 | d3 +0.05 | l1 | s | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32350.W0025 | 2.5 | 2.0 | 2.52 | 5.3 | 0.65 | 1.3 | 2.5 | 0.22 | |||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 2.5 d2 2.0 d3
+0.05 2.52 l1 5.3 s 0.65 Spring load F1
≈
N 1.3 Spring load F2
≈
N 2.5 Weight
g 0.22 | |||||||||||||||||||||||||||
32350.W0030 | 3.0 | 2.5 | 3.02 | 7.3 | 0.80 | 2.0 | 4.5 | 0.34 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 3.0 d2 2.5 d3
+0.05 3.02 l1 7.3 s 0.80 Spring load F1
≈
N 2.0 Spring load F2
≈
N 4.5 Weight
g 0.34 | |||||||||||||||||||||||||||
32350.W0040 | 4.0 | 3.0 | 4.03 | 9.0 | 0.90 | 2.5 | 7.5 | 0.65 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 292 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 4.0 d2 3.0 d3
+0.05 4.03 l1 9.0 s 0.90 Spring load F1
≈
N 2.5 Spring load F2
≈
N 7.5 Weight
g 0.65 | |||||||||||||||||||||||||||
32350.W0050 | 5.0 | 4.0 | 5.03 | 10.8 | 1.20 | 3.5 | 8.0 | 1.27 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 5.0 d2 4.0 d3
+0.05 5.03 l1 10.8 s 1.20 Spring load F1
≈
N 3.5 Spring load F2
≈
N 8.0 Weight
g 1.27 | |||||||||||||||||||||||||||
32350.W0060 | 6.0 | 5.0 | 6.03 | 12.6 | 1.60 | 3.5 | 10.5 | 1.99 | |||||||||||||||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 6.0 d2 5.0 d3
+0.05 6.03 l1 12.6 s 1.60 Spring load F1
≈
N 3.5 Spring load F2
≈
N 10.5 Weight
g 1.99 | |||||||||||||||||||||||||||
32350.W0070 | 7.0 | 6.0 | 7.03 | 14.0 | 2.00 | 4.0 | 12.0 | 3.00 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 7.0 d2 6.0 d3
+0.05 7.03 l1 14.0 s 2.00 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.0 Weight
g 3.00 | |||||||||||||||||||||||||||
32350.W0080 | 8.0 | 6.5 | 8.03 | 18.0 | 2.10 | 6.0 | 15.0 | 5.10 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h10 8.0 d2 6.5 d3
+0.05 8.03 l1 18.0 s 2.10 Spring load F1
≈
N 6.0 Spring load F2
≈
N 15.0 Weight
g 5.10 |
Body: brass.
Ball: stainless steel, hardened.
Spring: stainless steel.
Double ended spring plungers are used for axial locations and securing of bolts, as well as a means of electrical contact (see diagram). Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Temperature resistance up to 250°C
Suggested hole tolerance for these spring plungers is H8.
Special types available on request.