Price & Availability | Article | Finish | d1 | d2 max. | d3 | l1 | l2 max. | s1 | Spring load F1 N | Spring load F2 N | w1 | Temperature °C | Weight g | ||||||
32105.W0004 | Body Steel, Ball Stainless | M 4 | 2.00 | 5.5 | 4.0 | 0.6 | 0.6 | 1.7 | 3.9 | 0.6 | +250 | 0.3 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 4 d2
max. 2.00 d3 5.5 l1 4.0 l2
max. 0.6 s1 0.6 Spring load F1
N 1.7 Spring load F2
N 3.9 w1 0.6 Temperature
°C +250 Weight
g 0.3 | |||||||||||||||||||
32105.W0005 | Body Steel, Ball Stainless | M 5 | 3.00 | 7.0 | 5.0 | 0.8 | 0.8 | 2.9 | 4.5 | 1.2 | +250 | 0.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 5 d2
max. 3.00 d3 7.0 l1 5.0 l2
max. 0.8 s1 0.8 Spring load F1
N 2.9 Spring load F2
N 4.5 w1 1.2 Temperature
°C +250 Weight
g 0.5 | |||||||||||||||||||
32105.W0006 | Body Steel, Ball Stainless | M 6 | 3.50 | 8.0 | 6.0 | 1.0 | 1.0 | 3.6 | 8.7 | 1.3 | +250 | 0.8 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 6 d2
max. 3.50 d3 8.0 l1 6.0 l2
max. 1.0 s1 1.0 Spring load F1
N 3.6 Spring load F2
N 8.7 w1 1.3 Temperature
°C +250 Weight
g 0.8 | |||||||||||||||||||
32105.W0008 | Body Steel, Ball Stainless | M 8 | 5.00 | 10.0 | 7.0 | 1.5 | 1.6 | 5.4 | 10.2 | 1.5 | +250 | 1.9 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 8 d2
max. 5.00 d3 10.0 l1 7.0 l2
max. 1.5 s1 1.6 Spring load F1
N 5.4 Spring load F2
N 10.2 w1 1.5 Temperature
°C +250 Weight
g 1.9 | |||||||||||||||||||
32105.W0010 | Body Steel, Ball Stainless | M 10 | 6.35 | 12.0 | 9.0 | 1.5 | 1.9 | 7.4 | 17.5 | 1.5 | +250 | 2.6 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 10 d2
max. 6.35 d3 12.0 l1 9.0 l2
max. 1.5 s1 1.9 Spring load F1
N 7.4 Spring load F2
N 17.5 w1 1.5 Temperature
°C +250 Weight
g 2.6 | |||||||||||||||||||
32105.W0012 | Body Steel, Ball Stainless | M 12 | 8.00 | 14.0 | 11.5 | 1.5 | 2.4 | 10.8 | 22.3 | 2.7 | +250 | 6.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Steel, Ball Stainless d1 M 12 d2
max. 8.00 d3 14.0 l1 11.5 l2
max. 1.5 s1 2.4 Spring load F1
N 10.8 Spring load F2
N 22.3 w1 2.7 Temperature
°C +250 Weight
g 6.0 | |||||||||||||||||||
32105.W0204 | Body & Ball Stainless | M 4 | 2.00 | 5.5 | 4.0 | 0.6 | 0.6 | 1.7 | 3.9 | 0.6 | +250 | 0.3 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 4 d2
max. 2.00 d3 5.5 l1 4.0 l2
max. 0.6 s1 0.6 Spring load F1
N 1.7 Spring load F2
N 3.9 w1 0.6 Temperature
°C +250 Weight
g 0.3 | |||||||||||||||||||
32105.W0205 | Body & Ball Stainless | M 5 | 3.00 | 7.0 | 5.0 | 0.8 | 0.8 | 2.9 | 4.5 | 1.2 | +250 | 0.5 | |||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 5 d2
max. 3.00 d3 7.0 l1 5.0 l2
max. 0.8 s1 0.8 Spring load F1
N 2.9 Spring load F2
N 4.5 w1 1.2 Temperature
°C +250 Weight
g 0.5 | |||||||||||||||||||
32105.W0206 | Body & Ball Stainless | M 6 | 3.50 | 8.0 | 6.0 | 1.0 | 1.0 | 3.6 | 8.7 | 1.3 | +250 | 0.9 | |||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 6 d2
max. 3.50 d3 8.0 l1 6.0 l2
max. 1.0 s1 1.0 Spring load F1
N 3.6 Spring load F2
N 8.7 w1 1.3 Temperature
°C +250 Weight
g 0.9 | |||||||||||||||||||
32105.W0208 | Body & Ball Stainless | M 8 | 5.00 | 10.0 | 7.0 | 1.5 | 1.6 | 5.4 | 10.2 | 1.5 | +250 | 1.9 | |||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 8 d2
max. 5.00 d3 10.0 l1 7.0 l2
max. 1.5 s1 1.6 Spring load F1
N 5.4 Spring load F2
N 10.2 w1 1.5 Temperature
°C +250 Weight
g 1.9 | |||||||||||||||||||
32105.W0210 | Body & Ball Stainless | M 10 | 6.35 | 12.0 | 9.0 | 1.5 | 1.9 | 7.4 | 17.5 | 1.5 | +250 | 3.7 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 10 d2
max. 6.35 d3 12.0 l1 9.0 l2
max. 1.5 s1 1.9 Spring load F1
N 7.4 Spring load F2
N 17.5 w1 1.5 Temperature
°C +250 Weight
g 3.7 | |||||||||||||||||||
32105.W0212 | Body & Ball Stainless | M 12 | 8.00 | 14.0 | 11.5 | 1.5 | 2.4 | 10.8 | 22.3 | 2.7 | +250 | 6.1 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Stainless d1 M 12 d2
max. 8.00 d3 14.0 l1 11.5 l2
max. 1.5 s1 2.4 Spring load F1
N 10.8 Spring load F2
N 22.3 w1 2.7 Temperature
°C +250 Weight
g 6.1 | |||||||||||||||||||
32105.W0404 | Body Thermo, Ball S/S | M 4 | 2.00 | 5.5 | 4.0 | 0.6 | 0.5 | 2.1 | 3.9 | 0.6 | -30/+50 | 0.1 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 4 d2
max. 2.00 d3 5.5 l1 4.0 l2
max. 0.6 s1 0.5 Spring load F1
N 2.1 Spring load F2
N 3.9 w1 0.6 Temperature
°C -30/+50 Weight
g 0.1 | |||||||||||||||||||
32105.W0405 | Body Thermo, Ball S/S | M 5 | 3.00 | 7.0 | 5.0 | 0.8 | 0.7 | 3.2 | 4.5 | 1.2 | -30/+50 | 0.2 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 5 d2
max. 3.00 d3 7.0 l1 5.0 l2
max. 0.8 s1 0.7 Spring load F1
N 3.2 Spring load F2
N 4.5 w1 1.2 Temperature
°C -30/+50 Weight
g 0.2 | |||||||||||||||||||
32105.W0406 | Body Thermo, Ball S/S | M 6 | 3.50 | 8.0 | 6.0 | 1.0 | 0.9 | 4.1 | 8.7 | 1.3 | -30/+50 | 0.4 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 6 d2
max. 3.50 d3 8.0 l1 6.0 l2
max. 1.0 s1 0.9 Spring load F1
N 4.1 Spring load F2
N 8.7 w1 1.3 Temperature
°C -30/+50 Weight
g 0.4 | |||||||||||||||||||
32105.W0408 | Body Thermo, Ball S/S | M 8 | 5.00 | 10.0 | 7.0 | 1.5 | 1.5 | 5.7 | 10.2 | 1.5 | -30/+50 | 0.9 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 8 d2
max. 5.00 d3 10.0 l1 7.0 l2
max. 1.5 s1 1.5 Spring load F1
N 5.7 Spring load F2
N 10.2 w1 1.5 Temperature
°C -30/+50 Weight
g 0.9 | |||||||||||||||||||
32105.W0410 | Body Thermo, Ball S/S | M 10 | 6.50 | 12.0 | 9.0 | 1.5 | 1.9 | 9.2 | 17.2 | 1.5 | -30/+50 | 1.8 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 10 d2
max. 6.50 d3 12.0 l1 9.0 l2
max. 1.5 s1 1.9 Spring load F1
N 9.2 Spring load F2
N 17.2 w1 1.5 Temperature
°C -30/+50 Weight
g 1.8 | |||||||||||||||||||
32105.W0412 | Body Thermo, Ball S/S | M 12 | 8.00 | 14.0 | 11.5 | 1.5 | 2.3 | 11.2 | 22.3 | 2.7 | -30/+50 | 3.2 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body Thermo, Ball S/S d1 M 12 d2
max. 8.00 d3 14.0 l1 11.5 l2
max. 1.5 s1 2.3 Spring load F1
N 11.2 Spring load F2
N 22.3 w1 2.7 Temperature
°C -30/+50 Weight
g 3.2 | |||||||||||||||||||
32105.W0604 | Body & Ball Thermo | M 4 | 2.00 | 5.5 | 4.0 | 0.6 | 0.5 | 2.1 | 3.9 | 0.6 | -30/+50 | 0.1 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 4 d2
max. 2.00 d3 5.5 l1 4.0 l2
max. 0.6 s1 0.5 Spring load F1
N 2.1 Spring load F2
N 3.9 w1 0.6 Temperature
°C -30/+50 Weight
g 0.1 | |||||||||||||||||||
32105.W0605 | Body & Ball Thermo | M 5 | 3.00 | 7.0 | 5.0 | 0.8 | 0.7 | 3.2 | 4.5 | 1.2 | -30/+50 | 0.2 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 5 d2
max. 3.00 d3 7.0 l1 5.0 l2
max. 0.8 s1 0.7 Spring load F1
N 3.2 Spring load F2
N 4.5 w1 1.2 Temperature
°C -30/+50 Weight
g 0.2 | |||||||||||||||||||
32105.W0606 | Body & Ball Thermo | M 6 | 3.50 | 8.0 | 6.0 | 1.0 | 0.9 | 4.1 | 8.7 | 1.3 | -30/+50 | 0.4 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 6 d2
max. 3.50 d3 8.0 l1 6.0 l2
max. 1.0 s1 0.9 Spring load F1
N 4.1 Spring load F2
N 8.7 w1 1.3 Temperature
°C -30/+50 Weight
g 0.4 | |||||||||||||||||||
32105.W0608 | Body & Ball Thermo | M 8 | 5.00 | 10.0 | 7.0 | 1.5 | 1.5 | 5.7 | 10.2 | 1.5 | -30/+50 | 0.9 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 8 d2
max. 5.00 d3 10.0 l1 7.0 l2
max. 1.5 s1 1.5 Spring load F1
N 5.7 Spring load F2
N 10.2 w1 1.5 Temperature
°C -30/+50 Weight
g 0.9 | |||||||||||||||||||
32105.W0610 | Body & Ball Thermo | M 10 | 6.50 | 12.0 | 9.0 | 1.5 | 1.9 | 9.2 | 17.2 | 1.5 | -30/+50 | 1.8 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 10 d2
max. 6.50 d3 12.0 l1 9.0 l2
max. 1.5 s1 1.9 Spring load F1
N 9.2 Spring load F2
N 17.2 w1 1.5 Temperature
°C -30/+50 Weight
g 1.8 | |||||||||||||||||||
32105.W0612 | Body & Ball Thermo | M 12 | 8.00 | 14.0 | 11.5 | 1.5 | 2.3 | 11.2 | 22.3 | 2.7 | -30/+50 | 3.2 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Body & Ball Thermo d1 M 12 d2
max. 8.00 d3 14.0 l1 11.5 l2
max. 1.5 s1 2.3 Spring load F1
N 11.2 Spring load F2
N 22.3 w1 2.7 Temperature
°C -30/+50 Weight
g 3.2 |
Body: free cutting steel (blackened), stainless steel 1.4305, or thermoplastic POM, blue.
Ball: stainless steel, hardened, or thermoplastic POM, white.
Spring: stainless steel.
Used for location, for applying pressure or lifting off.
Spring loads *= statistical average.
Steel and stainless material, temperature range max. 250°C.
Thermoplastic material temperature range -30°C to +50°C.
For calculation of indexing resistance please refer to spring plunger technical pages.
For installation tools, see 32105.TL.
Suitable for applications that require a flat surface when screwed in.
Special types available on request.