Master Jaws
for 19796
| Price & Availability | Article | For vice size | l1 | l2 | h1 | h2 | w1 | d1 | ||||||
| 19850.W0040 | 4" | 4.06 | 2.500 | 1.235 | 0.687 | 0.560 | 3/8-16 S.H.C.S. | |||||||
£ 549.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" l1 4.06 l2 2.500 h1 1.235 h2 0.687 w1 0.560 d1 3/8-16 S.H.C.S. | ||||||||||||||
| 19850.W0060 | 6" | 6.12 | 3.875 | 1.735 | 0.937 | 0.735 | 1/2-13 S.H.C.S. | |||||||
£ 552.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" l1 6.12 l2 3.875 h1 1.735 h2 0.937 w1 0.735 d1 1/2-13 S.H.C.S. | ||||||||||||||
| 19850.W0080 | 8" | 8.12 | 4.750 | 2.230 | 1.128 | 1.105 | 5/8-11 S.H.C.S. | |||||||
£ 972.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" l1 8.12 l2 4.750 h1 2.230 h2 1.128 w1 1.105 d1 5/8-11 S.H.C.S. | ||||||||||||||
Body: 80000 psi ductile cast iron.
These master jaws enable our ReLock vice snap lock carrier jaws to accept all QuickChange jaw components, providing complete flexibility. Install QuickChange master jaws to SnapLock carrier jaws on vice for squareness. Prior to installation of master jaws remove any burrs, chips or dirt from vice mounting surface.
All dimensions are in inches.