Master Jaws
for 19796
| Price & Availability | Article | For vice size | l1 | h1 | w1 | Set contents 1 pair each of a° | ||||||
| 19858.W0040 | 4" | 4 | 1.24 | 0.118 | 20° 25° 30° 35° 40° 45° | |||||||
£ 1,047.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" l1 4 h1 1.24 w1 0.118 Set contents 1 pair each of a° 20° 25° 30° 35° 40° 45° | ||||||||||||
| 19858.W0060 | 6" | 6 | 1.74 | 0.118 | 20° 25° 30° 35° 40° 45° | |||||||
£ 1,085.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" l1 6 h1 1.74 w1 0.118 Set contents 1 pair each of a° 20° 25° 30° 35° 40° 45° | ||||||||||||
| 19858.W0080 | 8" | 8 | 2.23 | 0.118 | 20° 25° 30° 35° 40° 45° | |||||||
£ 1,345.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" l1 8 h1 2.23 w1 0.118 Set contents 1 pair each of a° 20° 25° 30° 35° 40° 45° | ||||||||||||
Body: 80000 psi ductile cast iron.
For use with QuickChange master jaw 19850.
All dimensions are in inches.