Master Jaws
for 19796
| Price & Availability | Article | For vice size | Type | Extension length | Thread size d1 | ||||||
| 19894.W0401 | 4" | Workstop | - | 5/16-18 | |||||||
£ 197.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" Type Workstop Extension length - Thread size d1 5/16-18 | |||||||||||
| 19894.W0402 | 4" | Extension | 4 | 5/16-18 | |||||||
£ 79.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" Type Extension Extension length 4 Thread size d1 5/16-18 | |||||||||||
| 19894.W0601 | 6" | Workstop | - | 5/16-18* | |||||||
£ 196.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Workstop Extension length - Thread size d1 5/16-18* | |||||||||||
| 19894.W0602 | 6" | Extension | 6 | 5/16-18* | |||||||
£ 103.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Extension Extension length 6 Thread size d1 5/16-18* | |||||||||||
| 19894.W0611 | 6" | Workstop | - | 3/8-16* | |||||||
£ 197.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Workstop Extension length - Thread size d1 3/8-16* | |||||||||||
| 19894.W0612 | 6" | Extension | 6 | 3/8-16* | |||||||
£ 79.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Extension Extension length 6 Thread size d1 3/8-16* | |||||||||||
| 19894.W0801 | 8" | Workstop | - | 1/2-13 | |||||||
£ 336.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" Type Workstop Extension length - Thread size d1 1/2-13 | |||||||||||
| 19894.W0802 | 8" | Extension | 8 | 1/2-13 | |||||||
£ 141.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" Type Extension Extension length 8 Thread size d1 1/2-13 | |||||||||||
Steel.
Multiple extension pieces can be used to create longer offset.
*Design change was made to the 19752.W... vice: 3/8-16 tapped hole was modified to a 5/16-18 tapped hole. Check your vice to verify the size you need before ordering.
All dimensions are in inches.