Extension Tube
coolant nozzles
Price & Availability | Article | d1 | d2 | l1 | l2 | w1 | A/F | Handle colour | ||||||||||||||||||
20118.W1120 | 1/8" BSPT | 5.3 | 36.0 | 18.8 | 21.8 | 14 | Red | |||||||||||||||||||
£ 27.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" BSPT d2 5.3 l1 36.0 l2 18.8 w1 21.8 A/F 14 Handle colour Red | ||||||||||||||||||||||||||
20118.W1370 | 3/8" BSPT | 7.9 | 46.0 | 18.8 | 23.4 | 18 | Red | |||||||||||||||||||
£ 32.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" BSPT d2 7.9 l1 46.0 l2 18.8 w1 23.4 A/F 18 Handle colour Red | ||||||||||||||||||||||||||
20118.W3120 | 1/8" NPTF | 5.3 | 36.8 | 18.8 | 21.8 | 14 | Blue | |||||||||||||||||||
£ 27.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPTF d2 5.3 l1 36.8 l2 18.8 w1 21.8 A/F 14 Handle colour Blue | ||||||||||||||||||||||||||
20118.W3250 | 1/4" NPTF | 5.3 | 43.2 | 18.8 | 21.8 | 14 | Blue | |||||||||||||||||||
£ 27.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPTF d2 5.3 l1 43.2 l2 18.8 w1 21.8 A/F 14 Handle colour Blue | ||||||||||||||||||||||||||
20118.W3370 | 3/8" NPTF | 7.9 | 48.0 | 18.8 | 23.4 | 18 | Blue | |||||||||||||||||||
£ 31.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPTF d2 7.9 l1 48.0 l2 18.8 w1 23.4 A/F 18 Handle colour Blue |
Brass, chrome plated.
Teflon seals.
Max. temperature: 80°C.
Max. pressure: 16 bar.