Inspection Balls
inch - short shank
| Price & Availability | Article | Type | d1 ±0.0002 | d2 +0.0000|-0.0004 | l1 | Weight oz | ||||||||||||||||||
| 20510.W0025I | Slip Fit | 0.250 | 0.125 | 9/16" | 1 | |||||||||||||||||||
£ 90.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slip Fit d1
±0.0002 0.250 d2
+0.0000|-0.0004 0.125 l1 9/16" Weight
oz 1 | ||||||||||||||||||||||||
| 20510.W0037I | Slip Fit | 0.375 | 0.188 | 3/4" | 1 | |||||||||||||||||||
£ 81.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slip Fit d1
±0.0002 0.375 d2
+0.0000|-0.0004 0.188 l1 3/4" Weight
oz 1 | ||||||||||||||||||||||||
| 20510.W0050I | Slip Fit | 0.500 | 0.250 | 15/16" | 3 | |||||||||||||||||||
£ 113.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slip Fit d1
±0.0002 0.500 d2
+0.0000|-0.0004 0.250 l1 15/16" Weight
oz 3 | ||||||||||||||||||||||||
| 20510.W0052I | Slip Fit | 0.500 | 0.375 | 1-1/2" | 10 | |||||||||||||||||||
£ 98.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slip Fit d1
±0.0002 0.500 d2
+0.0000|-0.0004 0.375 l1 1-1/2" Weight
oz 10 | ||||||||||||||||||||||||
Hardened and ground steel (8620 steel).
Concentrically of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
All dimensions in inches.