Inspection Balls
inch - short shank
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 81.64 | 0% |
| 5-9 | £ 77.56 | 5% |
| 10-19 | £ 73.48 | 10% |
| 20-49 | £ 69.39 | 15% |
| 50+ | £ 61.23 | 25% |
Hardened and ground steel (8620 steel).
Concentrically of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
All dimensions in inches.