Price & Availability | Article | Int. d1 tol. 6H | Int. thread type d1 | Ext. d2 tol. 6g | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. ±0.25|±0.000 | Inst. thread tap tol. 6H | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22004.W0510 | M 5x0,80 | Coarse | M 8x1,25 | Coarse | 8 | 6.9 | .W0510 | 8.3 | M 8x1,25 | 9.5 | 5.5 | 4.0 | |||||||||||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
Int. d1
tol. 6H M 5x0,80 Int. thread type d1 Coarse Ext. d2
tol. 6g M 8x1,25 Ext. thread type d2 Coarse l1 8 Inst. tap drill size 6.9 .W0510 Inst. c'sink dia.
±0.25|±0.000 8.3 Inst. thread tap
tol. 6H M 8x1,25 Inst. thread depth
min. 9.5 Removal drill size 5.5 Removal drill depth 4.0 | |||||||||||||||||||||||||||||||||||||
22004.W0520 | M 6x1,00 | Coarse | M10x1,25 | Fine | 10 | 8.8 | .W0520 | 10.3 | M10x1,25 | 11.5 | 7.5 | 4.8 | |||||||||||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
Int. d1
tol. 6H M 6x1,00 Int. thread type d1 Coarse Ext. d2
tol. 6g M10x1,25 Ext. thread type d2 Fine l1 10 Inst. tap drill size 8.8 .W0520 Inst. c'sink dia.
±0.25|±0.000 10.3 Inst. thread tap
tol. 6H M10x1,25 Inst. thread depth
min. 11.5 Removal drill size 7.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0530 | M 8x1,25 | Coarse | M12x1,25 | Fine | 12 | 10.8 | .W0530 | 12.3 | M12x1,25 | 13.5 | 9.5 | 4.8 | |||||||||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 380 Need more? Please call us.
Int. d1
tol. 6H M 8x1,25 Int. thread type d1 Coarse Ext. d2
tol. 6g M12x1,25 Ext. thread type d2 Fine l1 12 Inst. tap drill size 10.8 .W0530 Inst. c'sink dia.
±0.25|±0.000 12.3 Inst. thread tap
tol. 6H M12x1,25 Inst. thread depth
min. 13.5 Removal drill size 9.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0531 | M 8x1,00 | Fine | M12x1,25 | Fine | 12 | 10.8 | .W0530 | 12.3 | M12x1,25 | 13.5 | 9.5 | 4.8 | |||||||||||||||||||||||||
£ 4.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M 8x1,00 Int. thread type d1 Fine Ext. d2
tol. 6g M12x1,25 Ext. thread type d2 Fine l1 12 Inst. tap drill size 10.8 .W0530 Inst. c'sink dia.
±0.25|±0.000 12.3 Inst. thread tap
tol. 6H M12x1,25 Inst. thread depth
min. 13.5 Removal drill size 9.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0550 | M10x1,50 | Coarse | M14x1,50 | Fine | 14 | 12.8 | .W0550 | 14.3 | M14x1,50 | 15.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Int. d1
tol. 6H M10x1,50 Int. thread type d1 Coarse Ext. d2
tol. 6g M14x1,50 Ext. thread type d2 Fine l1 14 Inst. tap drill size 12.8 .W0550 Inst. c'sink dia.
±0.25|±0.000 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread depth
min. 15.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0551 | M10x1,25 | Fine | M14x1,50 | Fine | 14 | 12.8 | .W0550 | 14.3 | M14x1,50 | 15.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 154 Need more? Please call us.
Int. d1
tol. 6H M10x1,25 Int. thread type d1 Fine Ext. d2
tol. 6g M14x1,50 Ext. thread type d2 Fine l1 14 Inst. tap drill size 12.8 .W0550 Inst. c'sink dia.
±0.25|±0.000 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread depth
min. 15.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0560 | M12x1,75 | Coarse | M16x1,50 | Fine | 16 | 14.8 | .W0560 | 16.3 | M16x1,50 | 17.5 | 13.5 | 4.8 | |||||||||||||||||||||||||
£ 6.70 per unit (click for quantity discounts) Ready to despatch 427 Need more? Please call us.
Int. d1
tol. 6H M12x1,75 Int. thread type d1 Coarse Ext. d2
tol. 6g M16x1,50 Ext. thread type d2 Fine l1 16 Inst. tap drill size 14.8 .W0560 Inst. c'sink dia.
±0.25|±0.000 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread depth
min. 17.5 Removal drill size 13.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22004.W0561 | M12x1,25 | Fine | M16x1,50 | Fine | 16 | 14.8 | .W0560 | 16.3 | M16x1,50 | 17.5 | 13.5 | 4.8 | |||||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
Int. d1
tol. 6H M12x1,25 Int. thread type d1 Fine Ext. d2
tol. 6g M16x1,50 Ext. thread type d2 Fine l1 16 Inst. tap drill size 14.8 .W0560 Inst. c'sink dia.
±0.25|±0.000 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread depth
min. 17.5 Removal drill size 13.5 Removal drill depth 4.8 |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,25, unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads M 8 and over. Two locking keys on internal threads smaller than M 8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.