Price & Availability | Article | Int. d1 tol. 2B | Int. thread type d1 | Ext. d2 tol. 2A | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.010|-0.000 | Inst. thread tap tol. 2B | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22020.W5210 | 10-24 | UNC | 5/16"-18 | UNC | 0.31 | 17/64" | .W0210 | 0.32 | 5/16"-18 | 0.37 | 7/32" | 1/8" | |||||||||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 175 Need more? Please call us.
Int. d1
tol. 2B 10-24 Int. thread type d1 UNC Ext. d2
tol. 2A 5/16"-18 Ext. thread type d2 UNC l1 0.31 Inst. tap drill size 17/64" .W0210 Inst. c'sink dia.
+0.010|-0.000 0.32 Inst. thread tap
tol. 2B 5/16"-18 Inst. thread depth
min. 0.37 Removal drill size 7/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22020.W5211 | 10-32 | UNF | 5/16"-18 | UNC | 0.31 | 17/64" | .W0210 | 0.32 | 5/16"-18 | 0.37 | 7/32" | 1/8" | |||||||||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Int. d1
tol. 2B 10-32 Int. thread type d1 UNF Ext. d2
tol. 2A 5/16"-18 Ext. thread type d2 UNC l1 0.31 Inst. tap drill size 17/64" .W0210 Inst. c'sink dia.
+0.010|-0.000 0.32 Inst. thread tap
tol. 2B 5/16"-18 Inst. thread depth
min. 0.37 Removal drill size 7/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22020.W5220 | 1/4"-20 | UNC | 3/8"-16 | UNC | 0.37 | 21/64" | .W0220 | 0.38 | 3/8"-16 | 0.43 | 9/32" | 3/16" | |||||||||||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
Int. d1
tol. 2B 1/4"-20 Int. thread type d1 UNC Ext. d2
tol. 2A 3/8"-16 Ext. thread type d2 UNC l1 0.37 Inst. tap drill size 21/64" .W0220 Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. thread tap
tol. 2B 3/8"-16 Inst. thread depth
min. 0.43 Removal drill size 9/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5221 | 1/4"-28 | UNF | 3/8"-16 | UNC | 0.37 | 21/64" | .W0220 | 0.38 | 3/8"-16 | 0.43 | 9/32" | 3/16" | |||||||||||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/4"-28 Int. thread type d1 UNF Ext. d2
tol. 2A 3/8"-16 Ext. thread type d2 UNC l1 0.37 Inst. tap drill size 21/64" .W0220 Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. thread tap
tol. 2B 3/8"-16 Inst. thread depth
min. 0.43 Removal drill size 9/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5230 | 5/16"-18 | UNC | 7/16"-14 | UNC | 0.43 | 25/64" | .W0230 | 0.44 | 7/16"-14 | 0.50 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 7.12 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
Int. d1
tol. 2B 5/16"-18 Int. thread type d1 UNC Ext. d2
tol. 2A 7/16"-14 Ext. thread type d2 UNC l1 0.43 Inst. tap drill size 25/64" .W0230 Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. thread tap
tol. 2B 7/16"-14 Inst. thread depth
min. 0.50 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5231 | 5/16"-24 | UNF | 7/16"-14 | UNC | 0.43 | 25/64" | .W0230 | 0.44 | 7/16"-14 | 0.50 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 7.12 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
Int. d1
tol. 2B 5/16"-24 Int. thread type d1 UNF Ext. d2
tol. 2A 7/16"-14 Ext. thread type d2 UNC l1 0.43 Inst. tap drill size 25/64" .W0230 Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. thread tap
tol. 2B 7/16"-14 Inst. thread depth
min. 0.50 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5240 | 3/8"-16 | UNC | 1/2"-13 | UNC | 0.50 | 29/64" | .W0240 | 0.51 | 1/2"-13 | 0.56 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 7.26 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
Int. d1
tol. 2B 3/8"-16 Int. thread type d1 UNC Ext. d2
tol. 2A 1/2"-13 Ext. thread type d2 UNC l1 0.50 Inst. tap drill size 29/64" .W0240 Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. thread tap
tol. 2B 1/2"-13 Inst. thread depth
min. 0.56 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5241 | 3/8"-16 | UNF | 1/2"-13 | UNC | 0.50 | 29/64" | .W0240 | 0.51 | 1/2"-13 | 0.56 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 8.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/8"-16 Int. thread type d1 UNF Ext. d2
tol. 2A 1/2"-13 Ext. thread type d2 UNC l1 0.50 Inst. tap drill size 29/64" .W0240 Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. thread tap
tol. 2B 1/2"-13 Inst. thread depth
min. 0.56 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5250 | 7/16"-14 | UNC | 9/16"-12 | UNC | 0.56 | 33/64" | .W0250 | 0.57 | 9/16"-12 | 0.62 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 28.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/16"-14 Int. thread type d1 UNC Ext. d2
tol. 2A 9/16"-12 Ext. thread type d2 UNC l1 0.56 Inst. tap drill size 33/64" .W0250 Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. thread tap
tol. 2B 9/16"-12 Inst. thread depth
min. 0.62 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5251 | 7/16"-20 | UNF | 9/16"-12 | UNC | 0.56 | 33/64" | .W0250 | 0.57 | 9/16"-12 | 0.62 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Int. d1
tol. 2B 7/16"-20 Int. thread type d1 UNF Ext. d2
tol. 2A 9/16"-12 Ext. thread type d2 UNC l1 0.56 Inst. tap drill size 33/64" .W0250 Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. thread tap
tol. 2B 9/16"-12 Inst. thread depth
min. 0.62 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5260 | 1/2"-13 | UNC | 5/8"-11 | UNC | 0.62 | 37/64" | .W0260 | 0.63 | 5/8"-11 | 0.68 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 13.54 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Int. d1
tol. 2B 1/2"-13 Int. thread type d1 UNC Ext. d2
tol. 2A 5/8"-11 Ext. thread type d2 UNC l1 0.62 Inst. tap drill size 37/64" .W0260 Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. thread tap
tol. 2B 5/8"-11 Inst. thread depth
min. 0.68 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22020.W5261 | 1/2"-20 | UNF | 5/8"-11 | UNC | 0.62 | 37/64" | .W0260 | 0.63 | 5/8"-11 | 0.68 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 13.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/2"-20 Int. thread type d1 UNF Ext. d2
tol. 2A 5/8"-11 Ext. thread type d2 UNC l1 0.62 Inst. tap drill size 37/64" .W0260 Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. thread tap
tol. 2B 5/8"-11 Inst. thread depth
min. 0.68 Removal drill size 17/32" Removal drill depth 3/16" |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
All dimensions in inches.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.