Threaded Ins Metr
thinwall - stainless steel
Price & Availability | Article | For insert of internal thread = d1 | For insert of external thread = d2 | ||||||||||||||||||
22060.W0510 | M 5x0,75 | M 8x1,25 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
For insert of internal thread = d1 M 5x0,75 For insert of external thread = d2 M 8x1,25 | |||||||||||||||||||||
22060.W0520 | M 6x1,00 | M10x1,25 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 M 6x1,00 For insert of external thread = d2 M10x1,25 | |||||||||||||||||||||
22060.W0530 | M 8x1,25/ M 8x1,00 | M12x1,25 | |||||||||||||||||||
£ 38.28 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
For insert of internal thread = d1 M 8x1,25/ M 8x1,00 For insert of external thread = d2 M12x1,25 | |||||||||||||||||||||
22060.W0550 | M10x1,50/ M10x1,25 | M14x1,50 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
For insert of internal thread = d1 M10x1,50/ M10x1,25 For insert of external thread = d2 M14x1,50 | |||||||||||||||||||||
22060.W0560 | M12x1,75/ M12x1,25 | M16x1,50 | |||||||||||||||||||
£ 38.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 M12x1,75/ M12x1,25 For insert of external thread = d2 M16x1,50 |
Steel, blackened.
For use with metric thinwall threaded inserts 22000 and 22004.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.