Threaded Ins Metr
thinwall - stainless steel
Price & Availability | Article | For insert of external thread = d1 | Thread type d1 | ||||||||||||||||||
22052.W0210 | M 8x1,25 | Coarse | |||||||||||||||||||
£ 25.48 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
For insert of external thread = d1 M 8x1,25 Thread type d1 Coarse | |||||||||||||||||||||
22052.W0220 | M10x1,25 | Fine | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
For insert of external thread = d1 M10x1,25 Thread type d1 Fine | |||||||||||||||||||||
22052.W0230 | M12x1,25 | Fine | |||||||||||||||||||
£ 27.53 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
For insert of external thread = d1 M12x1,25 Thread type d1 Fine | |||||||||||||||||||||
22052.W0240 | M14x1,50 | Fine | |||||||||||||||||||
£ 29.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M14x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0250 | M16x1,50 | Fine | |||||||||||||||||||
£ 31.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M16x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0260 | M18x1,50 | Fine | |||||||||||||||||||
£ 34.91 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
For insert of external thread = d1 M18x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0270 | M20x1,50 | Fine | |||||||||||||||||||
£ 38.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M20x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0280 | M22x1,50 | Fine | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M22x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0290 | M24x1,50 | Fine | |||||||||||||||||||
£ 42.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M24x1,50 Thread type d1 Fine | |||||||||||||||||||||
22052.W0300 | M30x2,00 | Non-Std | |||||||||||||||||||
£ 44.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M30x2,00 Thread type d1 Non-Std | |||||||||||||||||||||
22052.W0310 | M32x2,00 | Non-Std | |||||||||||||||||||
£ 46.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M32x2,00 Thread type d1 Non-Std | |||||||||||||||||||||
22052.W0320 | M33x2,00 | Non-Std | |||||||||||||||||||
£ 51.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of external thread = d1 M33x2,00 Thread type d1 Non-Std |
Steel, blackened.
For use with metric solid inserts 22040 and 22042.
Select installation tool of corresponding insert external thread d1. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.