Threaded Ins Metr
thinwall - stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 38.28 | 0% |
| 3-4 | £ 32.54 | 15% |
| 5-9 | £ 30.62 | 20% |
| 10-19 | £ 28.71 | 25% |
| 20+ | £ 26.80 | 30% |
Steel, blackened.
For use with metric thinwall threaded inserts 22000 and 22004.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.