Plain Washers
Steel
Price & Availability | Article | For thread | For thread inch | d1 | d2 | h1 | Weight g | ||||||||||||||||||
25000.W0110 | M10 | 3/8" | 10.5 | 28 | 4 | 16 | |||||||||||||||||||
£ 1.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 For thread
inch 3/8" d1 10.5 d2 28 h1 4 Weight
g 16 | |||||||||||||||||||||||||
25000.W0136 | M36 | 1-1/4", 1-3/8" | 38.0 | 80 | 10 | 350 | |||||||||||||||||||
£ 19.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M36 For thread
inch 1-1/4", 1-3/8" d1 38.0 d2 80 h1 10 Weight
g 350 | |||||||||||||||||||||||||
25000.W0142 | M42 | 1-1/2" | 44.0 | 100 | 15 | 670 | |||||||||||||||||||
£ 49.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M42 For thread
inch 1-1/2" d1 44.0 d2 100 h1 15 Weight
g 670 | |||||||||||||||||||||||||
25000.W0148 | M48 | 1-3/4" | 50.0 | 108 | 17 | 920 | |||||||||||||||||||
£ 81.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 For thread
inch 1-3/4" d1 50.0 d2 108 h1 17 Weight
g 920 |
Tempered steel (350+80 HV30), (1200-1400N/mm² tensile strength).
Produced to DIN 6340.