Plain Washers
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 83.86 | 0% |
10-29 | £ 75.47 | 10% |
30-74 | £ 71.28 | 15% |
75-199 | £ 62.90 | 25% |
200+ | £ 54.51 | 35% |
Steel, case-hardened.
Produced to DIN 6319C.
Used with dished washers no. 25400 (type D) and no. 25700 (type G). Dimensions marked * not available in DIN standard.
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25100 in combination with washer no. 25700 (type G). Do not use in combination with no. 25400 (type D) in such situations.