Plain Washers
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 3.69 | 0% |
10-29 | £ 3.32 | 10% |
30-74 | £ 3.14 | 15% |
75-199 | £ 2.77 | 25% |
200+ | £ 2.40 | 35% |
Steel, case-hardened.
Produced to DIN 6319D.
Do not use no. 25400 (type D) for clamping over holes or slots which do not provide full surface contact to the washer. In such cases use no. 25700 (type G). Dimensions marked * not available in DIN standard.