Price & Availability | Article | For thread | For thread inch | d1 tol. H13 | d2 | d3 | h1 | Load capacity for static load max. kN | With 25100 h3 | Weight g | ||||||||||||||||||
25400.W0106 | M 6 | 1/4" | 7.1 | 12 | 11.0 | 2.8 | 9 | 4.2 | 1 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 112 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 For thread
inch 1/4" d1
tol. H13 7.1 d2 12 d3 11.0 h1 2.8 Load capacity for static load
max.
kN 9 With 25100 h3 4.2 Weight
g 1 | ||||||||||||||||||||||||||||
25400.W0108 | M 8 | 5/16" | 9.6 | 17 | 14.5 | 3.5 | 17 | 5.6 | 2 | |||||||||||||||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 For thread
inch 5/16" d1
tol. H13 9.6 d2 17 d3 14.5 h1 3.5 Load capacity for static load
max.
kN 17 With 25100 h3 5.6 Weight
g 2 | ||||||||||||||||||||||||||||
25400.W0110 | M10 | 3/8" | 12.0 | 21 | 18.5 | 4.2 | 26 | 6.5 | 7 | |||||||||||||||||||
£ 1.79 per unit (click for quantity discounts) Ready to despatch 194 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 For thread
inch 3/8" d1
tol. H13 12.0 d2 21 d3 18.5 h1 4.2 Load capacity for static load
max.
kN 26 With 25100 h3 6.5 Weight
g 7 | ||||||||||||||||||||||||||||
25400.W0112 | M12 | 1/2" | 14.2 | 24 | 20.0 | 5.0 | 38 | 8.0 | 10 | |||||||||||||||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 For thread
inch 1/2" d1
tol. H13 14.2 d2 24 d3 20.0 h1 5.0 Load capacity for static load
max.
kN 38 With 25100 h3 8.0 Weight
g 10 | ||||||||||||||||||||||||||||
25400.W0114 | M14 | - | 16.5 | 28 | 24.8 | 5.6 | 53 | - | 15 | |||||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 430 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M14 For thread
inch - d1
tol. H13 16.5 d2 28 d3 24.8 h1 5.6 Load capacity for static load
max.
kN 53 With 25100 h3 - Weight
g 15 | ||||||||||||||||||||||||||||
25400.W0116 | M16 | 5/8" | 19.0 | 30 | 26.0 | 6.2 | 73 | 9.6 | 18 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 For thread
inch 5/8" d1
tol. H13 19.0 d2 30 d3 26.0 h1 6.2 Load capacity for static load
max.
kN 73 With 25100 h3 9.6 Weight
g 18 | ||||||||||||||||||||||||||||
25400.W0120 | M20 | 3/4" | 23.2 | 36 | 31.0 | 7.5 | 117 | 11.7 | 30 | |||||||||||||||||||
£ 6.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 For thread
inch 3/4" d1
tol. H13 23.2 d2 36 d3 31.0 h1 7.5 Load capacity for static load
max.
kN 117 With 25100 h3 11.7 Weight
g 30 | ||||||||||||||||||||||||||||
25400.W0122 | M22 | - | 26,0* | 40 | 34.0 | 8.5 | 146 | - | 44 | |||||||||||||||||||
£ 16.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M22 For thread
inch - d1
tol. H13 26,0* d2 40 d3 34.0 h1 8.5 Load capacity for static load
max.
kN 146 With 25100 h3 - Weight
g 44 | ||||||||||||||||||||||||||||
25400.W0124 | M24 | 7/8" | 28.0 | 44 | 37.0 | 9.5 | 168 | 15.2 | 61 | |||||||||||||||||||
£ 9.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 For thread
inch 7/8" d1
tol. H13 28.0 d2 44 d3 37.0 h1 9.5 Load capacity for static load
max.
kN 168 With 25100 h3 15.2 Weight
g 61 | ||||||||||||||||||||||||||||
25400.W0127 | M27 | - | 31,5* | 50 | 43.0 | 10.5 | 221 | - | 90 | |||||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M27 For thread
inch - d1
tol. H13 31,5* d2 50 d3 43.0 h1 10.5 Load capacity for static load
max.
kN 221 With 25100 h3 - Weight
g 90 | ||||||||||||||||||||||||||||
25400.W0130 | M30 | 1-1/8", 1-3/16" | 35.0 | 56 | 49.0 | 12.0 | 269 | 19.2 | 124 | |||||||||||||||||||
£ 17.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 For thread
inch 1-1/8", 1-3/16" d1
tol. H13 35.0 d2 56 d3 49.0 h1 12.0 Load capacity for static load
max.
kN 269 With 25100 h3 19.2 Weight
g 124 | ||||||||||||||||||||||||||||
25400.W0133 | M33 | - | 38,5* | 62 | 55.0 | 14.0 | 326 | - | 180 | |||||||||||||||||||
£ 21.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M33 For thread
inch - d1
tol. H13 38,5* d2 62 d3 55.0 h1 14.0 Load capacity for static load
max.
kN 326 With 25100 h3 - Weight
g 180 | ||||||||||||||||||||||||||||
25400.W0136 | M36 | 1-1/4", 1-3/8" | 42.0 | 68 | 60.0 | 15.0 | 394 | 23.5 | 230 | |||||||||||||||||||
£ 39.41 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M36 For thread
inch 1-1/4", 1-3/8" d1
tol. H13 42.0 d2 68 d3 60.0 h1 15.0 Load capacity for static load
max.
kN 394 With 25100 h3 23.5 Weight
g 230 | ||||||||||||||||||||||||||||
25400.W0139 | M39 | - | 45,0* | 75 | 67.0 | 17.0 | 460 | - | 339 | |||||||||||||||||||
£ 37.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M39 For thread
inch - d1
tol. H13 45,0* d2 75 d3 67.0 h1 17.0 Load capacity for static load
max.
kN 460 With 25100 h3 - Weight
g 339 | ||||||||||||||||||||||||||||
25400.W0142 | M42 | 1-1/2" | 49.0 | 78 | 70.0 | 18.0 | 542 | 29.0 | 360 | |||||||||||||||||||
£ 71.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M42 For thread
inch 1-1/2" d1
tol. H13 49.0 d2 78 d3 70.0 h1 18.0 Load capacity for static load
max.
kN 542 With 25100 h3 29.0 Weight
g 360 | ||||||||||||||||||||||||||||
25400.W0148 | M48 | 1-3/4" | 56.0 | 92 | 82.0 | 22.0 | 714 | 35.5 | 640 | |||||||||||||||||||
£ 42.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 For thread
inch 1-3/4" d1
tol. H13 56.0 d2 92 d3 82.0 h1 22.0 Load capacity for static load
max.
kN 714 With 25100 h3 35.5 Weight
g 640 | ||||||||||||||||||||||||||||
25400.W0152 | M52 | - | 60,0* | 96 | 85.0 | 24.0 | 832 | - | 740 | |||||||||||||||||||
£ 47.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M52 For thread
inch - d1
tol. H13 60,0* d2 96 d3 85.0 h1 24.0 Load capacity for static load
max.
kN 832 With 25100 h3 - Weight
g 740 | ||||||||||||||||||||||||||||
25400.W0156 | M56 | - | 65,0* | 103 | 93.0 | 25.0 | 960 | - | 900 | |||||||||||||||||||
£ 69.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M56 For thread
inch - d1
tol. H13 65,0* d2 103 d3 93.0 h1 25.0 Load capacity for static load
max.
kN 960 With 25100 h3 - Weight
g 900 | ||||||||||||||||||||||||||||
25400.W0160 | M60 | - | 70,0* | 112 | 102.0 | 28.0 | 1122 | - | 1165 | |||||||||||||||||||
£ 84.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M60 For thread
inch - d1
tol. H13 70,0* d2 112 d3 102.0 h1 28.0 Load capacity for static load
max.
kN 1122 With 25100 h3 - Weight
g 1165 | ||||||||||||||||||||||||||||
25400.W0164 | M64 | - | 75,0* | 120 | 110.0 | 30.0 | 1269 | - | 1430 | |||||||||||||||||||
£ 94.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M64 For thread
inch - d1
tol. H13 75,0* d2 120 d3 110.0 h1 30.0 Load capacity for static load
max.
kN 1269 With 25100 h3 - Weight
g 1430 |
Steel, case-hardened.
Produced to DIN 6319D.
Do not use no. 25400 (type D) for clamping over holes or slots which do not provide full surface contact to the washer. In such cases use no. 25700 (type G). Dimensions marked * not available in DIN standard.