Plain Washers
Steel
Price & Availability | Article | For thread | For thread inch | d1 tol. H13 | d2 | d3 | h1 | Load capacity for static load max. kN | With 25100 h3 | Weight g | ||||||||||||||||||
25400.W0122 | M22 | - | 26,0* | 40 | 34.0 | 8.5 | 146 | - | 44 | |||||||||||||||||||
£ 16.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M22 For thread
inch - d1
tol. H13 26,0* d2 40 d3 34.0 h1 8.5 Load capacity for static load
max.
kN 146 With 25100 h3 - Weight
g 44 | ||||||||||||||||||||||||||||
25400.W0127 | M27 | - | 31,5* | 50 | 43.0 | 10.5 | 221 | - | 90 | |||||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M27 For thread
inch - d1
tol. H13 31,5* d2 50 d3 43.0 h1 10.5 Load capacity for static load
max.
kN 221 With 25100 h3 - Weight
g 90 | ||||||||||||||||||||||||||||
25400.W0133 | M33 | - | 38,5* | 62 | 55.0 | 14.0 | 326 | - | 180 | |||||||||||||||||||
£ 21.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M33 For thread
inch - d1
tol. H13 38,5* d2 62 d3 55.0 h1 14.0 Load capacity for static load
max.
kN 326 With 25100 h3 - Weight
g 180 | ||||||||||||||||||||||||||||
25400.W0139 | M39 | - | 45,0* | 75 | 67.0 | 17.0 | 460 | - | 339 | |||||||||||||||||||
£ 37.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M39 For thread
inch - d1
tol. H13 45,0* d2 75 d3 67.0 h1 17.0 Load capacity for static load
max.
kN 460 With 25100 h3 - Weight
g 339 | ||||||||||||||||||||||||||||
25400.W0148 | M48 | 1-3/4" | 56.0 | 92 | 82.0 | 22.0 | 714 | 35.5 | 640 | |||||||||||||||||||
£ 42.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 For thread
inch 1-3/4" d1
tol. H13 56.0 d2 92 d3 82.0 h1 22.0 Load capacity for static load
max.
kN 714 With 25100 h3 35.5 Weight
g 640 | ||||||||||||||||||||||||||||
25400.W0152 | M52 | - | 60,0* | 96 | 85.0 | 24.0 | 832 | - | 740 | |||||||||||||||||||
£ 47.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M52 For thread
inch - d1
tol. H13 60,0* d2 96 d3 85.0 h1 24.0 Load capacity for static load
max.
kN 832 With 25100 h3 - Weight
g 740 | ||||||||||||||||||||||||||||
25400.W0156 | M56 | - | 65,0* | 103 | 93.0 | 25.0 | 960 | - | 900 | |||||||||||||||||||
£ 69.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M56 For thread
inch - d1
tol. H13 65,0* d2 103 d3 93.0 h1 25.0 Load capacity for static load
max.
kN 960 With 25100 h3 - Weight
g 900 | ||||||||||||||||||||||||||||
25400.W0160 | M60 | - | 70,0* | 112 | 102.0 | 28.0 | 1122 | - | 1165 | |||||||||||||||||||
£ 84.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M60 For thread
inch - d1
tol. H13 70,0* d2 112 d3 102.0 h1 28.0 Load capacity for static load
max.
kN 1122 With 25100 h3 - Weight
g 1165 | ||||||||||||||||||||||||||||
25400.W0164 | M64 | - | 75,0* | 120 | 110.0 | 30.0 | 1269 | - | 1430 | |||||||||||||||||||
£ 94.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M64 For thread
inch - d1
tol. H13 75,0* d2 120 d3 110.0 h1 30.0 Load capacity for static load
max.
kN 1269 With 25100 h3 - Weight
g 1430 |
Steel, case-hardened.
Produced to DIN 6319D.
Do not use no. 25400 (type D) for clamping over holes or slots which do not provide full surface contact to the washer. In such cases use no. 25700 (type G). Dimensions marked * not available in DIN standard.