Plain Washers
Steel
Price & Availability | Article | Material | For thread | d1 tol. H13 | d2 | d3 | h1 | Load max. kN | Weight g | ||||||||||||||||||
25900.W0506 | Steel | M 6 | 6.4 | 7.4 | 13 | 7.0 | 9 | 4 | |||||||||||||||||||
£ 12.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For thread M 6 d1
tol. H13 6.4 d2 7.4 d3 13 h1 7.0 Load
max.
kN 9 Weight
g 4 | |||||||||||||||||||||||||||
25900.W0508 | Steel | M 8 | 8.4 | 9.7 | 17 | 8.5 | 17 | 9 | |||||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For thread M 8 d1
tol. H13 8.4 d2 9.7 d3 17 h1 8.5 Load
max.
kN 17 Weight
g 9 | |||||||||||||||||||||||||||
25900.W0510 | Steel | M10 | 10.5 | 12.0 | 21 | 10.4 | 26 | 17 | |||||||||||||||||||
£ 15.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For thread M10 d1
tol. H13 10.5 d2 12.0 d3 21 h1 10.4 Load
max.
kN 26 Weight
g 17 | |||||||||||||||||||||||||||
25900.W0556 | Stainless Steel | M 6 | 6.4 | 7.4 | 13 | 7.0 | 9 | 4 | |||||||||||||||||||
£ 14.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For thread M 6 d1
tol. H13 6.4 d2 7.4 d3 13 h1 7.0 Load
max.
kN 9 Weight
g 4 | |||||||||||||||||||||||||||
25900.W0560 | Stainless Steel | M10 | 10.5 | 12.0 | 21 | 10.4 | 26 | 17 | |||||||||||||||||||
£ 18.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For thread M10 d1
tol. H13 10.5 d2 12.0 d3 21 h1 10.4 Load
max.
kN 26 Weight
g 17 | |||||||||||||||||||||||||||
25900.W0562 | Stainless Steel | M12 | 13.0 | 14.8 | 25 | 13.1 | 38 | 34 | |||||||||||||||||||
£ 21.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For thread M12 d1
tol. H13 13.0 d2 14.8 d3 25 h1 13.1 Load
max.
kN 38 Weight
g 34 | |||||||||||||||||||||||||||
25900.W0570 | Stainless Steel | M20 | 21.0 | 24.6 | 40 | 20.3 | 117 | 113 | |||||||||||||||||||
£ 34.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For thread M20 d1
tol. H13 21.0 d2 24.6 d3 40 h1 20.3 Load
max.
kN 117 Weight
g 113 |
Seat washer: steel, heat treated or stainless steel (AISI 303, 1.4305)
Spherical washer: steel, case-hardened or stainless steel (AISI 303, 1.4305)
Similar to DIN 6319.
A permanently fastened spherical washer and conical seat offering increased safety, quick assembly and security against loss. Max. swivel range ±4°.
*Load capacity relates to steel version only.