Plain Washers
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 34.52 | 0% |
| 10-29 | £ 31.07 | 10% |
| 30-74 | £ 29.34 | 15% |
| 75-199 | £ 25.89 | 25% |
| 200+ | £ 22.44 | 35% |
Seat washer: steel, heat treated or stainless steel (AISI 303, 1.4305)
Spherical washer: steel, case-hardened or stainless steel (AISI 303, 1.4305)
Similar to DIN 6319.
A permanently fastened spherical washer and conical seat offering increased safety, quick assembly and security against loss. Max. swivel range ±4°.
*Load capacity relates to steel version only.