Socket T-Wrench
for use with 91020
Price & Availability | Article | A/F | d1 | d2 | d3 | l1 | l2 | l3 | w1 | Weight g | |||||||||||||||
92050.W0004 | -4 | 12.0 | 6.0 | 6 | 60 | 20 | 9 | 160 | 70 | ||||||||||||||||
£ 31.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F -4 d1 12.0 d2 6.0 d3 6 l1 60 l2 20 l3 9 w1 160 Weight
g 70 | |||||||||||||||||||||||||
92050.W0005 | 5 | 12.0 | 6.0 | 8 | 60 | 20 | 11 | 160 | 70 | ||||||||||||||||
£ 28.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 5 d1 12.0 d2 6.0 d3 8 l1 60 l2 20 l3 11 w1 160 Weight
g 70 | |||||||||||||||||||||||||
92050.W0006 | 6 | 12.0 | 6.0 | 10 | 80 | 22 | 12 | 160 | 80 | ||||||||||||||||
£ 30.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 6 d1 12.0 d2 6.0 d3 10 l1 80 l2 22 l3 12 w1 160 Weight
g 80 | |||||||||||||||||||||||||
92050.W0007 | -7 | 14.6 | 6.0 | 12 | 80 | 26 | 15 | 160 | 115 | ||||||||||||||||
£ 36.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F -7 d1 14.6 d2 6.0 d3 12 l1 80 l2 26 l3 15 w1 160 Weight
g 115 | |||||||||||||||||||||||||
92050.W0008 | 8 | 16.0 | 9.0 | 14 | 80 | 26 | 15 | 180 | 180 | ||||||||||||||||
£ 33.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 8 d1 16.0 d2 9.0 d3 14 l1 80 l2 26 l3 15 w1 180 Weight
g 180 | |||||||||||||||||||||||||
92050.W0009 | 9 | 16.0 | 9.0 | 14 | 80 | 26 | 17 | 180 | 180 | ||||||||||||||||
£ 36.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 9 d1 16.0 d2 9.0 d3 14 l1 80 l2 26 l3 17 w1 180 Weight
g 180 | |||||||||||||||||||||||||
92050.W0010 | 10 | 20.0 | 11.0 | 18 | 100 | 30 | 18 | 200 | 320 | ||||||||||||||||
£ 40.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 10 d1 20.0 d2 11.0 d3 18 l1 100 l2 30 l3 18 w1 200 Weight
g 320 | |||||||||||||||||||||||||
92050.W0011 | 11 | 20.0 | 11.0 | 18 | 100 | 30 | 20 | 200 | 320 | ||||||||||||||||
£ 41.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 11 d1 20.0 d2 11.0 d3 18 l1 100 l2 30 l3 20 w1 200 Weight
g 320 | |||||||||||||||||||||||||
92050.W0012 | 12 | 24.0 | 12.0 | 20 | 100 | 38 | 21 | 250 | 450 | ||||||||||||||||
£ 45.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 12 d1 24.0 d2 12.0 d3 20 l1 100 l2 38 l3 21 w1 250 Weight
g 450 | |||||||||||||||||||||||||
92050.W0013 | 13 | 24.0 | 12.0 | 20 | 100 | 38 | 22 | 250 | 450 | ||||||||||||||||
£ 49.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 13 d1 24.0 d2 12.0 d3 20 l1 100 l2 38 l3 22 w1 250 Weight
g 450 | |||||||||||||||||||||||||
92050.W0014 | 14 | 28.0 | 14.6 | 22 | 120 | 38 | 24 | 320 | 780 | ||||||||||||||||
£ 52.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 14 d1 28.0 d2 14.6 d3 22 l1 120 l2 38 l3 24 w1 320 Weight
g 780 | |||||||||||||||||||||||||
92050.W0017 | 17 | 34.0 | 16.0 | 25 | 160 | 50 | 28 | 400 | 1500 | ||||||||||||||||
£ 82.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 17 d1 34.0 d2 16.0 d3 25 l1 160 l2 50 l3 28 w1 400 Weight
g 1500 | |||||||||||||||||||||||||
92050.W0019 | 19 | 36.0 | 16.0 | 28 | 200 | 50 | 30 | 400 | 1850 | ||||||||||||||||
£ 98.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 19 d1 36.0 d2 16.0 d3 28 l1 200 l2 50 l3 30 w1 400 Weight
g 1850 | |||||||||||||||||||||||||
92050.W0022 | 22 | 42.0 | 20.0 | 32 | 200 | 65 | 34 | 630 | 3100 | ||||||||||||||||
£ 188.86 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 22 d1 42.0 d2 20.0 d3 32 l1 200 l2 65 l3 34 w1 630 Weight
g 3100 |
Body and socket; steel (C35/C45), tempered, hardened and with brown finish.
Produced to DIN 905.
92050.W0004 and 92050.W0007 are not to DIN standard.