Socket T-Wrench
for use with 91020
Price & Availability | Article | For thread | d1 | d2 | l1 | l2 | w1 | w2 | w3 | Weight g | |||||||||||||||
91990.W0004 | M 4 | 9 | 4 | 90 | 4 | 50 | 7.7 | 6.8 | 20 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 9 d2 4 l1 90 l2 4 w1 50 w2 7.7 w3 6.8 Weight
g 20 | |||||||||||||||||||||||||
91990.W0005 | M 5 | 12 | 6 | 100 | 5 | 65 | 9.4 | 8.3 | 30 | ||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 12 d2 6 l1 100 l2 5 w1 65 w2 9.4 w3 8.3 Weight
g 30 | |||||||||||||||||||||||||
91990.W0006 | M 6 | 14 | 6 | 115 | 6 | 80 | 11.4 | 10.1 | 60 | ||||||||||||||||
£ 11.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 14 d2 6 l1 115 l2 6 w1 80 w2 11.4 w3 10.1 Weight
g 60 | |||||||||||||||||||||||||
91990.W0008 | M 8 | 16 | 8 | 125 | 8 | 100 | 13.7 | 12.1 | 80 | ||||||||||||||||
£ 12.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 16 d2 8 l1 125 l2 8 w1 100 w2 13.7 w3 12.1 Weight
g 80 | |||||||||||||||||||||||||
91990.W0010 | M10 | 20 | 8 | 140 | 10 | 125 | 17.1 | 15.1 | 160 | ||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 20 d2 8 l1 140 l2 10 w1 125 w2 17.1 w3 15.1 Weight
g 160 | |||||||||||||||||||||||||
91990.W0012 | M12 | 20 | 10 | 160 | 12 | 160 | 18.9 | 16.6 | 240 | ||||||||||||||||
£ 16.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 20 d2 10 l1 160 l2 12 w1 160 w2 18.9 w3 16.6 Weight
g 240 | |||||||||||||||||||||||||
91990.W0016 | M16 | 25 | 12 | 180 | 16 | 200 | 23.5 | 20.6 | 400 | ||||||||||||||||
£ 24.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 25 d2 12 l1 180 l2 16 w1 200 w2 23.5 w3 20.6 Weight
g 400 |
Steel, zinc plated.
For use with triangular screws to DIN 22424, and triangular nuts to DIN 22425.