Socket T-Wrench
for use with 91020
| Price & Availability | Article | A/F | d1 | d2 | l1 | l2 | w1 | Weight g | |||||||||||||||
| 92010.W0005 | 5 | 12 | 6.0 | 120 | 11 | 160 | 100 | ||||||||||||||||
£ 45.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 5 d1 12 d2 6.0 l1 120 l2 11 w1 160 Weight
g 100 | |||||||||||||||||||||||
| 92010.W0006 | 6 | 12 | 6.0 | 160 | 12 | 160 | 110 | ||||||||||||||||
£ 45.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 6 d1 12 d2 6.0 l1 160 l2 12 w1 160 Weight
g 110 | |||||||||||||||||||||||
| 92010.W0008 | 8 | 16 | 9.0 | 160 | 15 | 180 | 210 | ||||||||||||||||
£ 45.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 8 d1 16 d2 9.0 l1 160 l2 15 w1 180 Weight
g 210 | |||||||||||||||||||||||
| 92010.W0009 | 9 | 18 | 9.0 | 200 | 18 | 200 | 390 | ||||||||||||||||
£ 61.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 9 d1 18 d2 9.0 l1 200 l2 18 w1 200 Weight
g 390 | |||||||||||||||||||||||
| 92010.W0010 | 10 | 20 | 11.0 | 200 | 18 | 200 | 390 | ||||||||||||||||
£ 61.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 10 d1 20 d2 11.0 l1 200 l2 18 w1 200 Weight
g 390 | |||||||||||||||||||||||
| 92010.W0012 | 12 | 24 | 12.0 | 200 | 21 | 250 | 600 | ||||||||||||||||
£ 69.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 12 d1 24 d2 12.0 l1 200 l2 21 w1 250 Weight
g 600 | |||||||||||||||||||||||
| 92010.W0013 | 13 | 24 | 12.0 | 200 | 22 | 250 | 600 | ||||||||||||||||
£ 69.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 13 d1 24 d2 12.0 l1 200 l2 22 w1 250 Weight
g 600 | |||||||||||||||||||||||
| 92010.W0014 | 14 | 28 | 14.6 | 200 | 24 | 320 | 795 | ||||||||||||||||
£ 83.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 14 d1 28 d2 14.6 l1 200 l2 24 w1 320 Weight
g 795 | |||||||||||||||||||||||
| 92010.W0017 | 17 | 34 | 16.0 | 250 | 28 | 400 | 1500 | ||||||||||||||||
£ 119.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 17 d1 34 d2 16.0 l1 250 l2 28 w1 400 Weight
g 1500 | |||||||||||||||||||||||
| 92010.W0019 | 19 | 36 | 16.0 | 320 | 30 | 400 | 1700 | ||||||||||||||||
£ 143.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 19 d1 36 d2 16.0 l1 320 l2 30 w1 400 Weight
g 1700 | |||||||||||||||||||||||
Body: steel (C35/C45).
Socket: tempered, hardened and brown finish.
Produced to DIN 904L.