Socket T-Wrench
for use with 91020
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 73.95 | 0% |
| 5-9 | £ 70.25 | 5% |
| 10-19 | £ 66.56 | 10% |
| 20+ | £ 62.86 | 15% |
Body: steel (C35/C45).
Socket: tempered, hardened and brown finish.
Produced to DIN 904L.