Socket T-Wrench
for use with 91020
Price & Availability | Article | A/F | d1 | h1 | l1 | Weight g | |||||||||||||||
92060.W0008 | 8 | 17 | 20.0 | 160 | 85 | ||||||||||||||||
£ 55.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 8 d1 17 h1 20.0 l1 160 Weight
g 85 | |||||||||||||||||||||
92060.W0010 | 10 | 21 | 22.5 | 195 | 165 | ||||||||||||||||
£ 58.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 10 d1 21 h1 22.5 l1 195 Weight
g 165 | |||||||||||||||||||||
92060.W0012 | 12 | 24 | 26.5 | 235 | 275 | ||||||||||||||||
£ 62.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 12 d1 24 h1 26.5 l1 235 Weight
g 275 | |||||||||||||||||||||
92060.W0013 | 13 | 26 | 27.5 | 250 | 300 | ||||||||||||||||
£ 72.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 13 d1 26 h1 27.5 l1 250 Weight
g 300 | |||||||||||||||||||||
92060.W0014 | 14 | 27 | 30.5 | 270 | 420 | ||||||||||||||||
£ 72.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 14 d1 27 h1 30.5 l1 270 Weight
g 420 | |||||||||||||||||||||
92060.W0017 | 17 | 30 | 37.0 | 315 | 530 | ||||||||||||||||
£ 108.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 17 d1 30 h1 37.0 l1 315 Weight
g 530 | |||||||||||||||||||||
92060.W0019 | 19 | 35 | 41.0 | 345 | 715 | ||||||||||||||||
£ 118.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 19 d1 35 h1 41.0 l1 345 Weight
g 715 | |||||||||||||||||||||
92060.W0022 | 22 | 39 | 46.0 | 385 | 900 | ||||||||||||||||
£ 146.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 22 d1 39 h1 46.0 l1 385 Weight
g 900 | |||||||||||||||||||||
92060.W0024 | 24 | 43 | 49.0 | 415 | 975 | ||||||||||||||||
£ 155.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F 24 d1 43 h1 49.0 l1 415 Weight
g 975 |
Steel (C35/C45) hardened, tempered, with brown finish.
Produced to DIN 248.