Socket T-Wrench
for use with 91020
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | £ 61.79 | 0% | 
| 5-9 | £ 58.70 | 5% | 
| 10-19 | £ 55.61 | 10% | 
| 20+ | £ 52.52 | 15% | 
Body: steel (C35/C45).
Socket: tempered, hardened and brown finish.
Produced to DIN 904L.