Chuck Posi-Stops
| Price & Availability | Article | d1 | Optimal bore length l1 | Bore length l1 min.|max. | Qty/pack | ||||||||||||||||||
| 97103.W0035 | 35 | 33 | 30-34 | 2 | |||||||||||||||||||
£ 17.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 Optimal bore length l1 33 Bore length l1
min.|max. 30-34 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0048 | 48 | 45 | 42-47 | 2 | |||||||||||||||||||
£ 21.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 48 Optimal bore length l1 45 Bore length l1
min.|max. 42-47 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0055 | 55 | 52 | 49-54 | 2 | |||||||||||||||||||
£ 22.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 Optimal bore length l1 52 Bore length l1
min.|max. 49-54 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0070 | 70 | 66 | 62-68 | 2 | |||||||||||||||||||
£ 26.02 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 Optimal bore length l1 66 Bore length l1
min.|max. 62-68 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0080 | 80 | 75 | 72-78 | 2 | |||||||||||||||||||
£ 29.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 Optimal bore length l1 75 Bore length l1
min.|max. 72-78 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0086 | 86 | 81 | 76-83 | 2 | |||||||||||||||||||
£ 30.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 86 Optimal bore length l1 81 Bore length l1
min.|max. 76-83 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0097 | 97 | 91 | 87-94 | 2 | |||||||||||||||||||
£ 34.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 97 Optimal bore length l1 91 Bore length l1
min.|max. 87-94 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0107 | 107 | 100 | 97-104 | 2 | |||||||||||||||||||
£ 39.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 107 Optimal bore length l1 100 Bore length l1
min.|max. 97-104 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0113 | 113 | 106 | 100-109 | 2 | |||||||||||||||||||
£ 41.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 113 Optimal bore length l1 106 Bore length l1
min.|max. 100-109 Qty/pack 2 | |||||||||||||||||||||||
Flame resistant neoprene foam.
The chuck plug is used to plug lathe chuck through holes to keep swarf and coolant from the spindle bore.
Just squeeze the plug into the chuck hole.