Miniature Down Thrust Clamps
swivelling
Price & Availability | Article | Type | Clamping height h1 max. | Clamping height h1 min. | Stroke | d1 | d2 | w1 | w2 | h2 min. | h2 max. | h3 | h4 | l1 | l2 | l3 | Weight g | ||||||||||||||||||
12602.W0034 | With Eccentric Clamp Lever | 30 | 25 | 5 | 44 | M12 | 42 | 18 | 54 | 59 | 15 | 28 | 61 | 40 | 100 | 1022 | |||||||||||||||||||
£ 357.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Eccentric Clamp Lever Clamping height h1
max. 30 Clamping height h1
min. 25 Stroke 5 d1 44 d2 M12 w1 42 w2 18 h2
min. 54 h2
max. 59 h3 15 h4 28 l1 61 l2 40 l3 100 Weight
g 1022 | |||||||||||||||||||||||||||||||||||
12602.W0035 | With Hex. Head Bolt | 30 | 25 | 5 | 44 | M12 | 42 | 18 | 54 | 59 | 15 | 13 | 61 | 40 | - | 708 | |||||||||||||||||||
£ 259.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Hex. Head Bolt Clamping height h1
max. 30 Clamping height h1
min. 25 Stroke 5 d1 44 d2 M12 w1 42 w2 18 h2
min. 54 h2
max. 59 h3 15 h4 13 l1 61 l2 40 l3 - Weight
g 708 |
Steel case-hardened, blackened and ground.
For heavy-duty clamping applications where space and height are limiting factors.
Often used for clamping of injection mould tools and the like.
T-nuts removable. For other T-nut sizes please refer to no. 24000.