Hook Clamps
Steel
Price & Availability | Article | h1 | Stroke s1 | l1 | d1 | d2 | h2 | h3 | h4 | h5 | ||||||||||||||||||
12550.W0210 | 6 | 3 | 14 | 4.3 | M 4x0,7 | 16 | 7.5 | 16 | 11 | |||||||||||||||||||
£ 87.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 6 Stroke s1 3 l1 14 d1 4.3 d2 M 4x0,7 h2 16 h3 7.5 h4 16 h5 11 | ||||||||||||||||||||||||||||
12550.W0212 | 8 | 4 | 17 | 5.3 | M 5x0,8 | 19 | 9.5 | 19 | 12 | |||||||||||||||||||
£ 92.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 8 Stroke s1 4 l1 17 d1 5.3 d2 M 5x0,8 h2 19 h3 9.5 h4 19 h5 12 |
Price & Availability | Article | Weight g | h6 | d3 | l2 | l3 | w1 | w2 | w3 | w4 | Torque to max. Nm | A/F | Clamping force kN | ||||||||||||||||||
12550.W0210 | 45 | 26 | M 4x30 | 18 | 14 | 8 | 14 | 24 | 34 | 2.7 | 3 | 2.0 | |||||||||||||||||||
£ 87.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 45 h6 26 d3 M 4x30 l2 18 l3 14 w1 8 w2 14 w3 24 w4 34 Torque to
max.
Nm 2.7 A/F 3 Clamping force
kN 2.0 | |||||||||||||||||||||||||||||||
12550.W0212 | 75 | 32 | M 5x35 | 22 | 16 | 10 | 16 | 28 | 40 | 7.0 | 5 | 3.5 | |||||||||||||||||||
£ 92.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 75 h6 32 d3 M 5x35 l2 22 l3 16 w1 10 w2 16 w3 28 w4 40 Torque to
max.
Nm 7.0 A/F 5 Clamping force
kN 3.5 |
Steel (42CrMo), quenched and tempered, black oxide finish.
Holder: steel (C45), quenched and tempered, black oxide finish.
Ideal for low height clamping.
The hook clamp is designed to move up and down in conjunction with the tightening screw.