Hook Clamps
Steel
Price & Availability | Article | Hook clamp size dia. | h1 | l1 | d1 | d2 tol. f7 | h2 | d3 | l2 | w1 | w2 | w3 | Weight g | ||||||||||||||||||
12550.W3100 | 10 | 6 | - | 14 | 10+0,1 | 16 | 4,3 (M 4) | 14 | 34 | 24 | - | 20 | |||||||||||||||||||
£ 40.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hook clamp size dia. 10 h1 6 l1 - d1 14 d2
tol. f7 10+0,1 h2 16 d3 4,3 (M 4) l2 14 w1 34 w2 24 w3 - Weight
g 20 | |||||||||||||||||||||||||||||||
12550.W3120 | 12 | 8 | - | 16 | 12+0,1 | 19 | 5,3 (M 5) | 16 | 40 | 28 | - | 30 | |||||||||||||||||||
£ 44.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hook clamp size dia. 12 h1 8 l1 - d1 16 d2
tol. f7 12+0,1 h2 19 d3 5,3 (M 5) l2 16 w1 40 w2 28 w3 - Weight
g 30 | |||||||||||||||||||||||||||||||
12550.W3180 | 18 | 10 | 11.3 | 24 | 18 | 25 | 6,6 (M 6) | 24 | 50 | 38 | 15 | 85 | |||||||||||||||||||
£ 52.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Hook clamp size dia. 18 h1 10 l1 11.3 d1 24 d2
tol. f7 18 h2 25 d3 6,6 (M 6) l2 24 w1 50 w2 38 w3 15 Weight
g 85 | |||||||||||||||||||||||||||||||
12550.W3200 | 20 | 12 | 13.4 | 28 | 20 | 30 | 9,0 (M 8) | 28 | 60 | 45 | 20 | 150 | |||||||||||||||||||
£ 62.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Hook clamp size dia. 20 h1 12 l1 13.4 d1 28 d2
tol. f7 20 h2 30 d3 9,0 (M 8) l2 28 w1 60 w2 45 w3 20 Weight
g 150 | |||||||||||||||||||||||||||||||
12550.W3250 | 25 | 14 | 15.0 | 35 | 25 | 40 | 11,0 (M10) | 35 | 75 | 55 | 20 | 290 | |||||||||||||||||||
£ 80.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Hook clamp size dia. 25 h1 14 l1 15.0 d1 35 d2
tol. f7 25 h2 40 d3 11,0 (M10) l2 35 w1 75 w2 55 w3 20 Weight
g 290 | |||||||||||||||||||||||||||||||
12550.W3320 | 32 | 16 | 20.2 | 42 | 32 | 40 | 13,0 (M12) | 41 | 85 | 65 | 25 | 400 | |||||||||||||||||||
£ 101.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Hook clamp size dia. 32 h1 16 l1 20.2 d1 42 d2
tol. f7 32 h2 40 d3 13,0 (M12) l2 41 w1 85 w2 65 w3 25 Weight
g 400 |
Steel (C45), black oxide finish, tempered - 12550.W3100 and 12550.W3120).
For use with hook clamps part no's 12550.W0010- .W0012 and 12554.