Hook Clamps
Steel
Price & Availability | Article | h1 | Stroke s1 | l1 | d1 | d2 | h2 | h3 | h4 | h5 | d3 | w1 | w2 | A/F1 | A/F2 | Clamping force kN | Torque max. Nm | Weight g | ||||||||||||||||||
12550.W0110 | 45 | 3 | 14 | 14 | M 4x0,7 | 35 | 7.5 | 35 | 11 | M 6x1 | 8 | 14 | 3 | 12 | 2.0 | 2.7 | 55 | |||||||||||||||||||
£ 76.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 45 Stroke s1 3 l1 14 d1 14 d2 M 4x0,7 h2 35 h3 7.5 h4 35 h5 11 d3 M 6x1 w1 8 w2 14 A/F1 3 A/F2 12 Clamping force
kN 2.0 Torque
max.
Nm 2.7 Weight
g 55 | ||||||||||||||||||||||||||||||||||||
12550.W0112 | 53 | 4 | 17 | 16 | M 5x0,8 | 40 | 9.5 | 40 | 14 | M 8x1,25 | 10 | 16 | 5 | 13 | 3.5 | 7.0 | 90 | |||||||||||||||||||
£ 80.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 53 Stroke s1 4 l1 17 d1 16 d2 M 5x0,8 h2 40 h3 9.5 h4 40 h5 14 d3 M 8x1,25 w1 10 w2 16 A/F1 5 A/F2 13 Clamping force
kN 3.5 Torque
max.
Nm 7.0 Weight
g 90 |
Clamp body: steel (42CrMo), tempered, black oxide finish.
Holder: steel (C45), tempered, black oxide finish.
The hook clamp is designed to move up and down in conjunction with the tightening screw.