Price & Availability | Article | h1 | Stroke s1 | l1 | d1 | d2 | h2 | h3 | h4 | w1 | w2 | r1 | r2 | Torque to max. Nm | A/F | Clamping force kN | Weight g | ||||||||||||||||||
12552.W0221 | 35 | 10 | 19 | M 8x1,25 | M 8x30 | 49 | 12 | 6 | 10 | 22 | 20 | 15 | 20 | 22 | 7.9 | 125 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 35 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 49 h3 12 h4 6 w1 10 w2 22 r1 20 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 7.9 Weight
g 125 | |||||||||||||||||||||||||||||||||||
12552.W0222 | 35 | 10 | 19 | M 8x1,25 | M 8x30 | 49 | 12 | 6 | 10 | 22 | 25 | 15 | 20 | 22 | 7.3 | 130 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 35 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 49 h3 12 h4 6 w1 10 w2 22 r1 25 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 7.3 Weight
g 130 | |||||||||||||||||||||||||||||||||||
12552.W0223 | 35 | 10 | 19 | M 8x1,25 | M 8x30 | 49 | 12 | 6 | 10 | 22 | 30 | 15 | 20 | 22 | 6.7 | 135 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 35 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 49 h3 12 h4 6 w1 10 w2 22 r1 30 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 6.7 Weight
g 135 | |||||||||||||||||||||||||||||||||||
12552.W0224 | 45 | 10 | 19 | M 8x1,25 | M 8x30 | 59 | 12 | 16 | 10 | 22 | 20 | 15 | 20 | 22 | 7.9 | 160 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 45 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 59 h3 12 h4 16 w1 10 w2 22 r1 20 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 7.9 Weight
g 160 | |||||||||||||||||||||||||||||||||||
12552.W0225 | 45 | 10 | 19 | M 8x1,25 | M 8x30 | 59 | 12 | 16 | 10 | 22 | 25 | 15 | 20 | 22 | 7.3 | 165 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 45 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 59 h3 12 h4 16 w1 10 w2 22 r1 25 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 7.3 Weight
g 165 | |||||||||||||||||||||||||||||||||||
12552.W0226 | 45 | 10 | 19 | M 8x1,25 | M 8x30 | 59 | 12 | 16 | 10 | 22 | 30 | 15 | 20 | 22 | 6.7 | 170 | |||||||||||||||||||
£ 96.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 45 Stroke s1 10 l1 19 d1 M 8x1,25 d2 M 8x30 h2 59 h3 12 h4 16 w1 10 w2 22 r1 30 r2 15 Torque to
max.
Nm 20 A/F 22 Clamping force
kN 6.7 Weight
g 170 | |||||||||||||||||||||||||||||||||||
12552.W0321 | 50 | 15 | 30 | M12x1,75 | M12x45 | 77 | 16 | 10 | 18 | 32 | 40 | 26 | 45 | 36 | 13.5 | 450 | |||||||||||||||||||
£ 108.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 77 h3 16 h4 10 w1 18 w2 32 r1 40 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 13.5 Weight
g 450 | |||||||||||||||||||||||||||||||||||
12552.W0322 | 50 | 15 | 30 | M12x1,75 | M12x45 | 79 | 16 | 10 | 18 | 32 | 50 | 26 | 45 | 36 | 12.6 | 480 | |||||||||||||||||||
£ 110.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 79 h3 16 h4 10 w1 18 w2 32 r1 50 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 12.6 Weight
g 480 | |||||||||||||||||||||||||||||||||||
12552.W0323 | 50 | 15 | 30 | M12x1,75 | M12x45 | 79 | 16 | 10 | 18 | 32 | 60 | 26 | 45 | 36 | 11.7 | 520 | |||||||||||||||||||
£ 114.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 79 h3 16 h4 10 w1 18 w2 32 r1 60 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 11.7 Weight
g 520 | |||||||||||||||||||||||||||||||||||
12552.W0324 | 65 | 15 | 30 | M12x1,75 | M12x45 | 92 | 16 | 25 | 18 | 32 | 40 | 26 | 45 | 36 | 13.5 | 600 | |||||||||||||||||||
£ 129.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 92 h3 16 h4 25 w1 18 w2 32 r1 40 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 13.5 Weight
g 600 | |||||||||||||||||||||||||||||||||||
12552.W0325 | 65 | 15 | 30 | M12x1,75 | M12x45 | 94 | 18 | 25 | 18 | 32 | 50 | 26 | 45 | 36 | 12.6 | 630 | |||||||||||||||||||
£ 141.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 94 h3 18 h4 25 w1 18 w2 32 r1 50 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 12.6 Weight
g 630 | |||||||||||||||||||||||||||||||||||
12552.W0326 | 65 | 15 | 30 | M12x1,75 | M12x45 | 94 | 18 | 25 | 18 | 32 | 60 | 26 | 45 | 36 | 11.7 | 670 | |||||||||||||||||||
£ 149.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M12x1,75 d2 M12x45 h2 94 h3 18 h4 25 w1 18 w2 32 r1 60 r2 26 Torque to
max.
Nm 45 A/F 36 Clamping force
kN 11.7 Weight
g 670 | |||||||||||||||||||||||||||||||||||
12552.W0361 | 50 | 15 | 30 | M16x2 | M16x55 | 86 | 21 | 10 | 22 | 36 | 40 | 26 | 60 | 36 | 13.4 | 630 | |||||||||||||||||||
£ 109.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 86 h3 21 h4 10 w1 22 w2 36 r1 40 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 13.4 Weight
g 630 | |||||||||||||||||||||||||||||||||||
12552.W0362 | 50 | 15 | 30 | M16x2 | M16x55 | 86 | 21 | 10 | 22 | 36 | 50 | 26 | 60 | 36 | 12.4 | 680 | |||||||||||||||||||
£ 114.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 86 h3 21 h4 10 w1 22 w2 36 r1 50 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 12.4 Weight
g 680 | |||||||||||||||||||||||||||||||||||
12552.W0363 | 50 | 15 | 30 | M16x2 | M16x55 | 86 | 21 | 10 | 22 | 36 | 60 | 26 | 60 | 36 | 12.0 | 740 | |||||||||||||||||||
£ 121.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 86 h3 21 h4 10 w1 22 w2 36 r1 60 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 12.0 Weight
g 740 | |||||||||||||||||||||||||||||||||||
12552.W0364 | 65 | 15 | 30 | M16x2 | M16x55 | 101 | 21 | 25 | 22 | 36 | 40 | 26 | 60 | 36 | 13.4 | 780 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 101 h3 21 h4 25 w1 22 w2 36 r1 40 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 13.4 Weight
g 780 | |||||||||||||||||||||||||||||||||||
12552.W0365 | 65 | 15 | 30 | M16x2 | M16x55 | 101 | 21 | 25 | 22 | 36 | 50 | 26 | 60 | 36 | 12.4 | 830 | |||||||||||||||||||
£ 143.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 101 h3 21 h4 25 w1 22 w2 36 r1 50 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 12.4 Weight
g 830 | |||||||||||||||||||||||||||||||||||
12552.W0366 | 65 | 15 | 30 | M16x2 | M16x55 | 101 | 21 | 25 | 22 | 36 | 60 | 26 | 60 | 36 | 12.0 | 890 | |||||||||||||||||||
£ 155.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 65 Stroke s1 15 l1 30 d1 M16x2 d2 M16x55 h2 101 h3 21 h4 25 w1 22 w2 36 r1 60 r2 26 Torque to
max.
Nm 60 A/F 36 Clamping force
kN 12.0 Weight
g 890 |
Steel (35CrMo), heat treated, black oxide finish, precision ground.
Cylindrical risers can be used to raise clamping height.
Please apply grease to sliding surface.