Hook Clamps
Steel
Price & Availability | Article | h1 | l1 | d1 -0.02|-0.10 | d2 | h2 | h3 | h4 | d3 | l2 | l3 | w1 | w2 | Torque to max. Nm | A/F | Clamping force max. kN | Weight g | ||||||||||||||||||
12550.W0010 | 24.5 | 14 | 10 | M 4x0,7 | 14.5 | 7.5 | 12.5 | M 4x30 | 18 | 8 | 8 | 14 | 2.7 | 3 | 2.0 | 25 | |||||||||||||||||||
£ 49.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 24.5 l1 14 d1
-0.02|-0.10 10 d2 M 4x0,7 h2 14.5 h3 7.5 h4 12.5 d3 M 4x30 l2 18 l3 8 w1 8 w2 14 Torque to
max.
Nm 2.7 A/F 3 Clamping force
max.
kN 2.0 Weight
g 25 | |||||||||||||||||||||||||||||||||||
12550.W0012 | 30.5 | 17 | 12 | M 5x0,8 | 17.5 | 9.5 | 13.5 | M 6x35 | 22 | 10 | 10 | 16 | 7.0 | 5 | 3.5 | 45 | |||||||||||||||||||
£ 50.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 30.5 l1 17 d1
-0.02|-0.10 12 d2 M 5x0,8 h2 17.5 h3 9.5 h4 13.5 d3 M 6x35 l2 22 l3 10 w1 10 w2 16 Torque to
max.
Nm 7.0 A/F 5 Clamping force
max.
kN 3.5 Weight
g 45 |
Steel (42CrMo), tempered, black oxide finish.
Very useful for limited space vertical clamping, can be recessed into bores to minimise height. Clamping stroke (see diagram below) for M 4= 0-3mm, for M 6= 0-4mm.