Hook Clamps
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 76.62 | 0% |
10-19 | £ 68.96 | 10% |
20-49 | £ 65.13 | 15% |
50-99 | £ 61.30 | 20% |
100+ | £ 53.63 | 30% |
Clamp body: steel (42CrMo), tempered, black oxide finish.
Holder: steel (C45), tempered, black oxide finish.
The hook clamp is designed to move up and down in conjunction with the tightening screw.