Price & Availability | Article | Clamping height h1 | Clamping stroke l1 | d1 | d2 tol. h6 | h2 | h3 | h4 | h5 | |||||||||||||||
11040.W0025 | 10 | 18-34 | M10 | 10.2 | 18 | 27 | 33 | 17 | ||||||||||||||||
£ 794.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Clamping height h1 10 Clamping stroke l1 18-34 d1 M10 d2
tol. h6 10.2 h2 18 h3 27 h4 33 h5 17 |
Price & Availability | Article | l2 | l3 | l4 | l5 | w1 | w2 | w3 | A/F | Clamping torque Nm | Clamping force kN | |||||||||||||||
11040.W0025 | 60 | 13 | 8 | 18 | 60 | 44 | 30 | 8 | 50 | 22 | ||||||||||||||||
£ 794.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l2 60 l3 13 l4 8 l5 18 w1 60 w2 44 w3 30 A/F 8 Clamping torque
Nm 50 Clamping force
kN 22 |
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.
When used in conjunction with fixed stop, part nos. 11041 or 11043, these clamps achieve a positive downforce on both faces of the workpiece - a unique feature.