| Price & Availability | Article | Clamp height h2 | Clamp stroke l1 | d1 | d2 tol. h6 | h1 | h3 | h4 | h5 | l2 | l3 | l4 | w1 | w2 | w3 | A/F | Torque to max. Nm | Clamping force max. kN | |||||||||||||||
| 11042.W0027 | 18 | 18-34 | M10 | 10.2 | 10 | 27 | 33 | 17 | 60 | 13 | 8 | 60 | 44 | 30 | 8 | 50 | 22 | ||||||||||||||||
£ 794.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamp height h2 18 Clamp stroke l1 18-34 d1 M10 d2
tol. h6 10.2 h1 10 h3 27 h4 33 h5 17 l2 60 l3 13 l4 8 w1 60 w2 44 w3 30 A/F 8 Torque to
max.
Nm 50 Clamping force
max.
kN 22 | |||||||||||||||||||||||||||||||||
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps exert a sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning.
For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.
When used in conjunction with fixed stop (part nos. 11041 or 11043) these clamps achieve a positive downforce on both faces of the workpiece - a unique feature.