2.2 Ton Clamp
movable jaw & smooth face
Price & Availability | Article | Type | Clamping height h1 | d1 | d2 tol. h6 | h2 | h3 | l1 | l2 | w1 | w2 | |||||||||||||||
11043.W0081 | Serrated Face | 7 | M10 | 10.2 | 15 | 22 | 50 | 30 | 60 | 44 | ||||||||||||||||
£ 219.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Type Serrated Face Clamping height h1 7 d1 M10 d2
tol. h6 10.2 h2 15 h3 22 l1 50 l2 30 w1 60 w2 44 |
Spring steel.
These stops have a unique sideways and downwards action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning. For mounting - 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.