2.2 Ton Clamp
movable jaw & smooth face
Price & Availability | Article | d1 | d2 | h1 | l1 | l2 | l3 | w1 | w2 | w3 | w4 | |||||||||||||||
11045.W0016 | M12 | 20 | 28 | 138 | 11 | 14 | 104 | 80 | 60 | 44 | ||||||||||||||||
£ 746.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 d2 20 h1 28 l1 138 l2 11 l3 14 w1 104 w2 80 w3 60 w4 44 |
Steel, hardened, with ground faces.
For T-slot tables and fixture plates.
Provided with 3 x M12 fixing screws and centring locator.
For use with parts 11040-11043.